Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0189 - Pull handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06902.prj},{NB=K0189.113208},{BESTKIPP=K0189.113208},{FORM=A},{A=132.0},{B=31},{B1=20},{D=M 8},{D1=0.0},{H=45},{L=163.0},{L1=101.0},{S=6.7},{T=0.0},{T1=0},{T2=16.0},{GEW=0.0822},{TRAG=870},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059245122523},{FILTER=KIPP,NORELEM,KIPP_USA},{DAB=0.000},{NDM=8},{TYP=A},{TAB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
B1
width
[mm]
D
Thread/diameter
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
S
width
[mm]
T
depth
[mm]
T1
depth
[mm]
T2
depth
[mm]
GEW
Approx. weight
[kg]
TRAG
load-bearing capacity
[N]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0189.109406
K0189.109406
A
93.5
26
17
M 6
0.0
35
119.5
67.5
5.8
0.0
0
15.5
0.0566
320
Yes
39269025
4059245122486
31.12.2099
98% Warenverfügbarkeit. N...
K0189.111706
K0189.111706
A
117.0
29
19
M 6
0.0
40
145.0
89.0
6.4
0.0
0
15.5
0.0763
320
Yes
39269025
4059245122493
31.12.2099
98% Warenverfügbarkeit. N...
K0189.111708
K0189.111708
A
117.0
29
19
M 8
0.0
40
145.0
89.0
6.4
0.0
0
16.0
0.0704
870
Yes
39269025
4059245122509
31.12.2099
98% Warenverfügbarkeit. N...
K0189.113206
K0189.113206
A
132.0
31
20
M 6
0.0
45
163.0
101.0
6.7
0.0
0
15.5
0.0888
320
Yes
39269025
4059245122516
31.12.2099
98% Warenverfügbarkeit. N...
K0189.113208
K0189.113208
A
132.0
31
20
M 8
0.0
45
163.0
101.0
6.7
0.0
0
16.0
0.0822
870
Yes
39269025
4059245122523
31.12.2099
98% Warenverfügbarkeit. N...
K0189.117910
K0189.117910
A
179.0
35
22
M 10
0.0
50
213.0
145.0
7.1
0.0
0
22.0
0.1247
1200
Yes
39269025
4059245122530
31.12.2099
98% Warenverfügbarkeit. N...
K0189.209406
K0189.209406
B
93.5
26
17
6.8
12.0
35
119.5
67.5
5.8
4.5
19
0.0
0.0335
500
Yes
39269025
4059245122547
31.12.2099
98% Warenverfügbarkeit. N...
K0189.211708
K0189.211708
B
117.0
29
19
8.5
13.5
40
145.0
89.0
6.4
4.5
23
0.0
0.0516
950
Yes
39269025
4059245122554
31.12.2099
98% Warenverfügbarkeit. N...
K0189.213208
K0189.213208
B
132.0
31
20
8.5
13.5
45
163.0
101.0
6.7
8.0
22
0.0
0.0613
950
Yes
39269025
4059245122561
31.12.2099
98% Warenverfügbarkeit. N...
K0189.217908
K0189.217908
B
179.0
35
22
8.5
13.5
50
213.0
145.0
7.1
12.0
22
0.0
0.0920
950
Yes
39269025
4059245122578
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성