Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0338 - Indexing plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089.prj},{NB=K0338.74516_(D_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2672},{EAN=4059245620548},{TAB=1},{TAB1=2},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTKIPP=K0338.74516},{SS=1.4404},{MATERIAL=Edelstahl},{OBFLGK=blank},{FARBE=schwarzgrau RAL 7021},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{D1=M 24 x 2},{SW2=36},{FILTER=KIPP,KIPP_USA,NORELEM,},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0338.1903
K0338.1903
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0047
Yes
73181900
4059245011452
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1004
K0338.1004
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0100
Yes
73181900
4059245010509
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1105
K0338.1105
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0191
Yes
73181900
4059245010523
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1206
K0338.1206
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0285
Yes
73181900
4059245010936
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1308
K0338.1308
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0699
Yes
73181900
4059245011025
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1410
K0338.1410
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1140
Yes
73181900
4059245011117
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1412
K0338.1412
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1148
Yes
73181900
4059245011131
98% Warenverfügbarkeit. N...
31.12.2099
K0338.1516
K0338.1516
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2153
Yes
73181900
4059245011223
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2903
K0338.2903
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0061
Yes
73181900
4059245012190
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2004
K0338.2004
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
13
1.0
6.0
12
0.0126
Yes
73181900
4059245011469
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2105
K0338.2105
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
17
1.3
5.0
12
0.0251
Yes
73181900
4059245011704
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2206
K0338.2206
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
19
1.8
6.0
14
0.0374
Yes
73181900
4059245012015
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2308
K0338.2308
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
24
2.3
15.0
35
0.0871
Yes
73181900
4059245012091
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2410
K0338.2410
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
30
2.8
15.0
34
0.1451
Yes
73181900
4059245012138
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2412
K0338.2412
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
30
2.8
15.0
39
0.1468
Yes
73181900
4059245012152
98% Warenverfügbarkeit. N...
31.12.2099
K0338.2516
K0338.2516
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
36
3.2
20.0
46
0.2758
Yes
73181900
4059245012183
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3903
K0338.3903
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0044
Yes
73181900
4059245012350
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3004
K0338.3004
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0093
Yes
73181900
4059245012206
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3105
K0338.3105
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0178
Yes
73181900
4059245012213
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3206
K0338.3206
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0273
Yes
73181900
4059245012282
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3308
K0338.3308
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0668
Yes
73181900
4059245012299
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3410
K0338.3410
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1112
Yes
73181900
4059245012329
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3412
K0338.3412
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1114
Yes
73181900
4059245012336
98% Warenverfügbarkeit. N...
31.12.2099
K0338.3516
K0338.3516
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2082
Yes
73181900
4059245012343
98% Warenverfügbarkeit. N...
31.12.2099
K0338.4903
K0338.4903
-
Steel
harded
black grey RAL 7021
D
lockout type with locknut
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0059
Yes
73181900
4059245012510
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성