Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0736 - Indexing plungers- Premium with cylindrical pin
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_8.prj},{NB=K0736.402410ENTSPANNT},{D=10},{D2=33},{D3=17.0},{D4=11.0},{H=10},{L=74.0},{L1=28},{L2=12},{L3=25},{L4=4},{SW1=22},{SW2=30},{F=2.8},{F1=15},{F2=34},{GEW=0.1459},{EAN=4059245342815},{NDM=20},{NDM1=0.0000},{TYP3=1.0},{XA=24.0},{XB=10.0},{XC=14.0},{XD=22.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=8.0},{XP=10.7},{XQ=0.00},{XR=13.9},{XMUTTERH=10.000},{XT=30.000},{XU=0.000},{ST=1.500},{XV=8.500},{XW=8.000},{XX=7.000},{XY=10.000},{XZ=3.700},{BESTKIPP=K0736.402410},{MATERIAL=Edelstahl},{FORM=B},{AUSF=Arretierstift gehärtet},{AUSF1=ohne Rastnut, mit Kontermutter},{D1=M20X1,5},{D5=11 -0,01/-0,03},{BS=Infotext},{ROHS=Yes},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
H
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
EAN-Code
[mm]
SW2
Width across flats
[mm]
F
Fase x30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0736.41105
K0736.41105
Steel
A
Indexing pin hardened
non-lockout type without ...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0201
Yes
73181900
4059245012428
98% Warenverfügbarkeit. N...
31.12.2099
K0736.41206
K0736.41206
Steel
A
Indexing pin hardened
non-lockout type without ...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0299
Yes
73181900
4059245012435
98% Warenverfügbarkeit. N...
31.12.2099
K0736.41308
K0736.41308
Steel
A
Indexing pin hardened
non-lockout type without ...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0703
Yes
73181900
4059245012442
98% Warenverfügbarkeit. N...
31.12.2099
K0736.41410
K0736.41410
Steel
A
Indexing pin hardened
non-lockout type without ...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1125
Yes
73181900
4059245012459
98% Warenverfügbarkeit. N...
31.12.2099
K0736.401105
K0736.401105
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0194
Yes
73181900
4059245012374
98% Warenverfügbarkeit. N...
31.12.2099
K0736.401206
K0736.401206
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0301
Yes
73181900
4059245012381
98% Warenverfügbarkeit. N...
31.12.2099
K0736.401308
K0736.401308
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0703
Yes
73181900
4059245012398
98% Warenverfügbarkeit. N...
31.12.2099
K0736.401410
K0736.401410
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1128
Yes
73181900
4059245012404
98% Warenverfügbarkeit. N...
31.12.2099
K0736.42105
K0736.42105
Steel
B
Indexing pin hardened
non-lockout type with loc...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0251
Yes
73181900
4059245342747
98% Warenverfügbarkeit. N...
31.12.2099
K0736.42206
K0736.42206
Steel
B
Indexing pin hardened
non-lockout type with loc...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
19
1.8
6
14
0.0376
Yes
73181900
4059245342754
98% Warenverfügbarkeit. N...
31.12.2099
K0736.42308
K0736.42308
Steel
B
Indexing pin hardened
non-lockout type with loc...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
24
2.3
15
35
0.0870
Yes
73181900
4059245342761
98% Warenverfügbarkeit. N...
31.12.2099
K0736.42410
K0736.42410
Steel
B
Indexing pin hardened
non-lockout type with loc...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
30
2.8
15
34
0.1457
Yes
73181900
4059245342778
98% Warenverfügbarkeit. N...
31.12.2099
K0736.402105
K0736.402105
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0252
Yes
73181900
4059245342785
98% Warenverfügbarkeit. N...
31.12.2099
K0736.402206
K0736.402206
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
19
1.8
6
14
0.0358
Yes
73181900
4059245342792
98% Warenverfügbarkeit. N...
31.12.2099
K0736.402308
K0736.402308
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
24
2.3
15
35
0.0866
Yes
73181900
4059245342808
98% Warenverfügbarkeit. N...
31.12.2099
K0736.402410
K0736.402410
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
30
2.8
15
34
0.1459
Yes
73181900
4059245342815
98% Warenverfügbarkeit. N...
31.12.2099
K0736.43105
K0736.43105
Steel
C
Indexing pin hardened
lockout type without lock...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0177
Yes
73181900
4059245342822
98% Warenverfügbarkeit. N...
31.12.2099
K0736.43206
K0736.43206
Steel
C
Indexing pin hardened
lockout type without lock...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0272
Yes
73181900
4059245342839
98% Warenverfügbarkeit. N...
31.12.2099
K0736.43308
K0736.43308
Steel
C
Indexing pin hardened
lockout type without lock...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0660
Yes
73181900
4059245342846
98% Warenverfügbarkeit. N...
31.12.2099
K0736.43410
K0736.43410
Steel
C
Indexing pin hardened
lockout type without lock...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1112
Yes
73181900
4059245342853
98% Warenverfügbarkeit. N...
31.12.2099
K0736.403105
K0736.403105
Stainless steel
C
Indexing pin hardened
lockout type without lock...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0175
Yes
73181900
4059245342860
98% Warenverfügbarkeit. N...
31.12.2099
K0736.403206
K0736.403206
Stainless steel
C
Indexing pin hardened
lockout type without lock...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0270
Yes
73181900
4059245342877
98% Warenverfügbarkeit. N...
31.12.2099
K0736.403308
K0736.403308
Stainless steel
C
Indexing pin hardened
lockout type without lock...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0660
Yes
73181900
4059245342884
98% Warenverfügbarkeit. N...
31.12.2099
K0736.403410
K0736.403410
Stainless steel
C
Indexing pin hardened
lockout type without lock...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1080
Yes
73181900
4059245342891
98% Warenverfügbarkeit. N...
31.12.2099
K0736.44105
K0736.44105
Steel
D
Indexing pin hardened
lockout type with locknut
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0237
Yes
73181900
4059245342907
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성