Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0344 - Indexing plungers without collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03094.prj},{NB=K0344.01410_(G_ENTSPANNT)},{D=10},{D2=33},{L=80},{L1=40},{L2=30},{H=10},{SW=30},{F=2.8},{GEW=0.0993},{EAN=4059245015887},{NDM=20.000},{ST=1.50},{GD1=33.000},{GD2=18.000},{GD3=31.000},{GH=33.000},{GH1=15.000},{GT=14.000},{XA=24.000},{XB=10.000},{XC=12.400},{XD=19.000},{XE=54.000},{XF=0.300},{XG=2.300},{XH=2.500},{XI=0.800},{XJ=31.000},{XK=0.000},{XL=0.000},{XM=2.500},{XN=5.400},{XO=11.000},{XP=31.500},{XQ=1.000},{XR=8.000},{XS=1.000},{XT=10.000},{XU=31.000},{XV=1.000},{XW=2.500},{XX=1.280},{XY=2.800},{XZ=10.000},{XA1=7.000},{XMUTTERHOEHE=10.000},{BESTKIPP=K0344.01410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=G},{AUSF=ohne Kontermutter},{TYP=G},{GR=4},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0344.1105
K0344.1105
Steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0149
Yes
73181900
4059245015931
98% Warenverfügbarkeit. N...
31.12.2099
K0344.1206
K0344.1206
Steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0236
Yes
73181900
4059245015986
98% Warenverfügbarkeit. N...
31.12.2099
K0344.1308
K0344.1308
Steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0572
Yes
73181900
4059245016037
98% Warenverfügbarkeit. N...
31.12.2099
K0344.1410
K0344.1410
Steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0984
Yes
73181900
4059245016044
98% Warenverfügbarkeit. N...
31.12.2099
K0344.2105
K0344.2105
Steel
Indexing pin hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0211
Yes
73181900
4059245016051
98% Warenverfügbarkeit. N...
31.12.2099
K0344.2206
K0344.2206
Steel
Indexing pin hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0324
Yes
73181900
4059245016068
98% Warenverfügbarkeit. N...
31.12.2099
K0344.2308
K0344.2308
Steel
Indexing pin hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0744
Yes
73181900
4059245016075
98% Warenverfügbarkeit. N...
31.12.2099
K0344.2410
K0344.2410
Steel
Indexing pin hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1322
Yes
73181900
4059245016082
98% Warenverfügbarkeit. N...
31.12.2099
K0344.01105
K0344.01105
Stainless steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0149
Yes
73181900
4059245015856
98% Warenverfügbarkeit. N...
31.12.2099
K0344.01206
K0344.01206
Stainless steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0234
Yes
73181900
4059245015863
98% Warenverfügbarkeit. N...
31.12.2099
K0344.01308
K0344.01308
Stainless steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0573
Yes
73181900
4059245015870
98% Warenverfügbarkeit. N...
31.12.2099
K0344.01410
K0344.01410
Stainless steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0993
Yes
73181900
4059245015887
98% Warenverfügbarkeit. N...
31.12.2099
K0344.02105
K0344.02105
Stainless steel
Indexing pin hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0209
Yes
73181900
4059245015894
98% Warenverfügbarkeit. N...
31.12.2099
K0344.02206
K0344.02206
Stainless steel
Indexing pin hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0327
Yes
73181900
4059245015900
98% Warenverfügbarkeit. N...
31.12.2099
K0344.02308
K0344.02308
Stainless steel
Indexing pin hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0746
Yes
73181900
4059245015917
98% Warenverfügbarkeit. N...
31.12.2099
K0344.02410
K0344.02410
Stainless steel
Indexing pin hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1303
Yes
73181900
4059245015924
98% Warenverfügbarkeit. N...
31.12.2099
K0344.11105
K0344.11105
Stainless steel
Indexing pin not hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0151
Yes
73181900
4059245015948
98% Warenverfügbarkeit. N...
31.12.2099
K0344.11206
K0344.11206
Stainless steel
Indexing pin not hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0236
Yes
73181900
4059245015955
98% Warenverfügbarkeit. N...
31.12.2099
K0344.11308
K0344.11308
Stainless steel
Indexing pin not hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0574
Yes
73181900
4059245015962
98% Warenverfügbarkeit. N...
31.12.2099
K0344.11410
K0344.11410
Stainless steel
Indexing pin not hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0991
Yes
73181900
4059245015979
98% Warenverfügbarkeit. N...
31.12.2099
K0344.12105
K0344.12105
Stainless steel
Indexing pin not hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0210
Yes
73181900
4059245015993
98% Warenverfügbarkeit. N...
31.12.2099
K0344.12206
K0344.12206
Stainless steel
Indexing pin not hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0328
Yes
73181900
4059245016006
98% Warenverfügbarkeit. N...
31.12.2099
K0344.12308
K0344.12308
Stainless steel
Indexing pin not hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0755
Yes
73181900
4059245016013
98% Warenverfügbarkeit. N...
31.12.2099
K0344.12410
K0344.12410
Stainless steel
Indexing pin not hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1324
Yes
73181900
4059245016020
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성