Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0322 - Spring plungers with slot and ball, LONG-LOK secured, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03011.prj},{NB=K0322.216_0},{D1=10.0},{L=24},{L1=14},{H=3.5},{N=2.5},{F1=90},{F2=180},{DREHMOMENTEIN=3.95},{DREHMOMENTAUS=2.95},{GEW=0.0228},{EAN=4059245224067},{TYP=0},{TYP1=1},{TYP2=2},{TYP3=2},{NDM=16.000},{XJ=16.000},{NDM1=0.0000},{XA=2.5},{XB=2.5},{XC=11.1},{XD=1.0},{XE=4.0},{XF=26.0},{XG=1.60},{XH=14.0},{XI=1.80},{BESTKIPP=K0322.216},{MATERIAL=Edelstahl},{AUS=verstärkte Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0322.03
K0322.03
Stainless steel
Standard spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0002
Yes
73181520
4059245840854
98% Warenverfügbarkeit. N...
31.12.2099
K0322.04
K0322.04
Stainless steel
Standard spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0004
Yes
73181520
4059245840861
98% Warenverfügbarkeit. N...
31.12.2099
K0322.05
K0322.05
Stainless steel
Standard spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0012
Yes
73181520
4059245007387
98% Warenverfügbarkeit. N...
31.12.2099
K0322.06
K0322.06
Stainless steel
Standard spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0017
Yes
73181520
4059245840885
98% Warenverfügbarkeit. N...
31.12.2099
K0322.08
K0322.08
Stainless steel
Standard spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0033
Yes
73181520
4059245840892
98% Warenverfügbarkeit. N...
31.12.2099
K0322.10
K0322.10
Stainless steel
Standard spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
20
35
1.36
0.62
0.0066
Yes
73181520
4059245840908
98% Warenverfügbarkeit. N...
31.12.2099
K0322.12
K0322.12
Stainless steel
Standard spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0106
Yes
73181520
4059245840915
98% Warenverfügbarkeit. N...
31.12.2099
K0322.16
K0322.16
Stainless steel
Standard spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
65
125
3.95
2.95
0.0228
Yes
73181520
4059245840922
98% Warenverfügbarkeit. N...
31.12.2099
K0322.203
K0322.203
Stainless steel
strong spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
5
7
0.10
0.07
0.0002
Yes
73181520
4059245840939
98% Warenverfügbarkeit. N...
31.12.2099
K0322.204
K0322.204
Stainless steel
strong spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
12
22
0.18
0.12
0.0004
Yes
73181520
4059245840946
98% Warenverfügbarkeit. N...
31.12.2099
K0322.205
K0322.205
Stainless steel
strong spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
19
30
0.12
0.08
0.0010
Yes
73181520
4059245224012
98% Warenverfügbarkeit. N...
31.12.2099
K0322.206
K0322.206
Stainless steel
strong spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0017
Yes
73181520
4059245840960
98% Warenverfügbarkeit. N...
31.12.2099
K0322.208
K0322.208
Stainless steel
strong spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
47
73
1.09
0.37
0.0036
Yes
73181520
4059245840977
98% Warenverfügbarkeit. N...
31.12.2099
K0322.210
K0322.210
Stainless steel
strong spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
66
100
1.36
0.62
0.0066
Yes
73181520
4059245840984
98% Warenverfügbarkeit. N...
31.12.2099
K0322.212
K0322.212
Stainless steel
strong spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0111
Yes
73181520
4059245840991
98% Warenverfügbarkeit. N...
31.12.2099
K0322.216
K0322.216
Stainless steel
strong spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0228
Yes
73181520
4059245224067
98% Warenverfügbarkeit. N...
31.12.2099
K0322.AD
K0322.AD
Stainless steel
standard
6-32
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0003
Yes
73181520
4059245350001
98% Warenverfügbarkeit. N...
31.12.2099
K0322.AG
K0322.AG
Stainless steel
standard
8-36
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059245350025
98% Warenverfügbarkeit. N...
31.12.2099
K0322.AE
K0322.AE
Stainless steel
standard
8-32
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059245350018
98% Warenverfügbarkeit. N...
31.12.2099
K0322.A1
K0322.A1
Stainless steel
standard
10-32
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0009
Yes
73181520
4059245349944
98% Warenverfügbarkeit. N...
31.12.2099
K0322.AJ
K0322.AJ
Stainless steel
standard
1/4-28
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0021
Yes
73181520
4059245350032
98% Warenverfügbarkeit. N...
31.12.2099
K0322.A2
K0322.A2
Stainless steel
standard
1/4-20
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0019
Yes
73181520
4059245841011
98% Warenverfügbarkeit. N...
31.12.2099
K0322.A3
K0322.A3
Stainless steel
standard
5/16-18
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0032
Yes
73181520
4059245349968
98% Warenverfügbarkeit. N...
31.12.2099
K0322.A4
K0322.A4
Stainless steel
standard
3/8-16
6.0
19
9
approx. two thread dials
2.0
1.6
20
35
1.36
0.62
0.0056
Yes
73181520
4059245349975
98% Warenverfügbarkeit. N...
31.12.2099
K0322.A5
K0322.A5
Stainless steel
standard
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0121
Yes
73181520
4059245349982
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성