Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0313 - Spring plungers with slot and thrust pin, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03020.prj},{NB=K0313.210_(0)},{BESTKIPP=K0313.210},{POS=0},{MATERIAL=Stahl},{AUSF=verstärkte Federkraft},{D=M 10},{D1=4.5},{L=19},{H=2.5},{N=1.6},{F1=20},{F2=54},{GEW=0.0066},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245838073},{FILTER=KIPP,KIPP_USA},{TYP=1},{TYP1=1},{TYP2=3},{NDM=10},{NDM1=0.0000},{TYP3=1},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0313.04
K0313.04
Steel
Standard spring force
M 4
1.8
9
1.5
0.6
6
20
0.0004
Yes
73181520
4059245837885
98% Warenverfügbarkeit. N...
31.12.2099
K0313.05
K0313.05
Steel
Standard spring force
M 5
2.4
12
2.0
0.8
6
20
0.0010
Yes
73181520
4059245837892
98% Warenverfügbarkeit. N...
31.12.2099
K0313.06
K0313.06
Steel
Standard spring force
M 6
2.7
14
2.0
1.0
7
20
0.0018
Yes
73181520
4059245837908
98% Warenverfügbarkeit. N...
31.12.2099
K0313.08
K0313.08
Steel
Standard spring force
M 8
4.0
16
2.0
1.2
15
30
0.0037
Yes
73181520
4059245837915
98% Warenverfügbarkeit. N...
31.12.2099
K0313.10
K0313.10
Steel
Standard spring force
M 10
4.5
19
2.5
1.6
20
35
0.0066
Yes
73181520
4059245837922
98% Warenverfügbarkeit. N...
31.12.2099
K0313.12
K0313.12
Steel
Standard spring force
M 12
6.0
22
3.5
2.0
30
55
0.0112
Yes
73181520
4059245838004
98% Warenverfügbarkeit. N...
31.12.2099
K0313.16
K0313.16
Steel
Standard spring force
M 16
8.5
24
4.5
2.5
45
100
0.0228
Yes
73181520
4059245838028
98% Warenverfügbarkeit. N...
31.12.2099
K0313.20
K0313.20
Steel
Standard spring force
M 20
10.0
30
6.5
2.5
60
120
0.0454
Yes
73181520
4059245224111
98% Warenverfügbarkeit. N...
31.12.2099
K0313.104
K0313.104
Steel
light spring force
M 4
1.8
9
1.5
0.6
3
10
0.0004
Yes
73181520
4059245837939
98% Warenverfügbarkeit. N...
31.12.2099
K0313.105
K0313.105
Steel
light spring force
M 5
2.4
12
2.0
0.8
3
10
0.0010
Yes
73181520
4059245007455
98% Warenverfügbarkeit. N...
31.12.2099
K0313.106
K0313.106
Steel
light spring force
M 6
2.7
14
2.0
1.0
4
10
0.0016
Yes
73181520
4059245837953
98% Warenverfügbarkeit. N...
31.12.2099
K0313.108
K0313.108
Steel
light spring force
M 8
4.0
16
2.0
1.2
7
15
0.0036
Yes
73181520
4059245837960
98% Warenverfügbarkeit. N...
31.12.2099
K0313.110
K0313.110
Steel
light spring force
M 10
4.5
19
2.5
1.6
9
16
0.0065
Yes
73181520
4059245837977
98% Warenverfügbarkeit. N...
31.12.2099
K0313.112
K0313.112
Steel
light spring force
M 12
6.0
22
3.5
2.0
14
26
0.0112
Yes
73181520
4059245007493
98% Warenverfügbarkeit. N...
31.12.2099
K0313.116
K0313.116
Steel
light spring force
M 16
8.5
24
4.5
2.5
22
50
0.0227
Yes
73181520
4059245007509
98% Warenverfügbarkeit. N...
31.12.2099
K0313.120
K0313.120
Steel
light spring force
M 20
10.0
30
6.5
2.5
30
60
0.0447
Yes
73181520
4059245838011
98% Warenverfügbarkeit. N...
31.12.2099
K0313.205
K0313.205
Steel
strong spring force
M 5
2.4
12
2.0
0.8
9
25
0.0010
Yes
73181520
4059245224128
98% Warenverfügbarkeit. N...
31.12.2099
K0313.206
K0313.206
Steel
strong spring force
M 6
2.7
14
2.0
1.0
11
25
0.0018
Yes
73181520
4059245838059
98% Warenverfügbarkeit. N...
31.12.2099
K0313.208
K0313.208
Steel
strong spring force
M 8
4.0
16
2.0
1.2
22
43
0.0037
Yes
73181520
4059245007530
98% Warenverfügbarkeit. N...
31.12.2099
K0313.210
K0313.210
Steel
strong spring force
M 10
4.5
19
2.5
1.6
20
54
0.0066
Yes
73181520
4059245838073
98% Warenverfügbarkeit. N...
31.12.2099
K0313.212
K0313.212
Steel
strong spring force
M 12
6.0
22
3.5
2.0
36
94
0.0115
Yes
73181520
4059245838080
98% Warenverfügbarkeit. N...
31.12.2099
K0313.216
K0313.216
Steel
strong spring force
M 16
8.5
24
4.5
2.5
60
110
0.0230
Yes
73181520
4059245224166
98% Warenverfügbarkeit. N...
31.12.2099
K0313.AG
K0313.AG
Steel
Standard spring force
8-36
1.8
9
1.5
0.6
6
20
0.0006
Yes
73181520
4059245350209
98% Warenverfügbarkeit. N...
31.12.2099
K0313.AE
K0313.AE
Steel
Standard spring force
8-32
1.8
9
1.5
0.6
6
20
0.0005
Yes
73181520
4059245350193
98% Warenverfügbarkeit. N...
31.12.2099
K0313.A1
K0313.A1
Steel
Standard spring force
10-32
2.4
12
2.0
0.8
6
20
0.0010
Yes
73181520
4059245350131
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성