Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0323 - Spring plungers with slot and thrust pin, LONG-LOK secured, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03021.prj},{NB=K0323.2120},{D1=6.0},{L=22},{L1=10},{H=3.5},{N=2.0},{F1=36},{F2=94},{GEW=0.0113},{EAN=4059245841202},{TYP=1},{TYP1=1},{TYP2=3},{TYP3=1},{TYP4=1},{Z=2},{NDM=12},{XJ=12.000},{NDM1=0.0000},{XA=2.00},{XB=9.10},{XC=1.00},{XD=4.50},{XE=10.00},{XF=16.40},{XG=1.10},{XH=1.30},{BESTKIPP=K0323.212},{MATERIAL=Stahl},{AUSF=verstärkte Federkraft},{FORM=A},{D=M 12},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=2.11},{DREHMOMENTAUS=1.41},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0323.04
K0323.04
Steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
4059245841028
98% Warenverfügbarkeit. N...
31.12.2099
K0323.05
K0323.05
Steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0012
Yes
73181520
4059245224180
98% Warenverfügbarkeit. N...
31.12.2099
K0323.06
K0323.06
Steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0017
Yes
73181520
4059245841042
98% Warenverfügbarkeit. N...
31.12.2099
K0323.08
K0323.08
Steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0037
Yes
73181520
4059245841059
98% Warenverfügbarkeit. N...
31.12.2099
K0323.10
K0323.10
Steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0065
Yes
73181520
4059245224210
98% Warenverfügbarkeit. N...
31.12.2099
K0323.12
K0323.12
Steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0111
Yes
73181520
4059245007608
98% Warenverfügbarkeit. N...
31.12.2099
K0323.16
K0323.16
Steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0340
Yes
73181520
4059245841158
98% Warenverfügbarkeit. N...
31.12.2099
K0323.104
K0323.104
Steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0005
Yes
73181520
4059245841073
98% Warenverfügbarkeit. N...
31.12.2099
K0323.105
K0323.105
Steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
73181520
4059245841080
98% Warenverfügbarkeit. N...
31.12.2099
K0323.106
K0323.106
Steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
73181520
4059245841097
98% Warenverfügbarkeit. N...
31.12.2099
K0323.108
K0323.108
Steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0035
Yes
73181520
4059245224258
98% Warenverfügbarkeit. N...
31.12.2099
K0323.110
K0323.110
Steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
73181520
4059245841110
98% Warenverfügbarkeit. N...
31.12.2099
K0323.112
K0323.112
Steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0111
Yes
73181520
4059245841127
98% Warenverfügbarkeit. N...
31.12.2099
K0323.116
K0323.116
Steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0218
Yes
73181520
4059245224302
98% Warenverfügbarkeit. N...
31.12.2099
K0323.205
K0323.205
Steel
strong spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
9
25
0.12
0.08
0.0010
Yes
73181520
4059245224333
98% Warenverfügbarkeit. N...
31.12.2099
K0323.206
K0323.206
Steel
strong spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
11
25
0.44
0.21
0.0018
Yes
73181520
4059245224340
98% Warenverfügbarkeit. N...
31.12.2099
K0323.208
K0323.208
Steel
strong spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
22
43
1.10
0.38
0.0036
Yes
73181520
4059245841189
98% Warenverfügbarkeit. N...
31.12.2099
K0323.210
K0323.210
Steel
strong spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
54
1.36
0.62
0.0067
Yes
73181520
4059245224371
98% Warenverfügbarkeit. N...
31.12.2099
K0323.212
K0323.212
Steel
strong spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
36
94
2.11
1.41
0.0113
Yes
73181520
4059245841202
98% Warenverfügbarkeit. N...
31.12.2099
K0323.216
K0323.216
Steel
strong spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
60
110
3.99
3.05
0.0226
Yes
73181520
4059245841219
98% Warenverfügbarkeit. N...
31.12.2099
K0323.AG
K0323.AG
Steel
standard
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
4059245350384
98% Warenverfügbarkeit. N...
31.12.2099
K0323.AE
K0323.AE
Steel
standard
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0007
Yes
73181520
4059245350377
98% Warenverfügbarkeit. N...
31.12.2099
K0323.A1
K0323.A1
Steel
standard
10-32
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
73181520
4059245350315
98% Warenverfügbarkeit. N...
31.12.2099
K0323.AJ
K0323.AJ
Steel
standard
1/4-28
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0021
Yes
73181520
4059245350391
98% Warenverfügbarkeit. N...
31.12.2099
K0323.A2
K0323.A2
Steel
standard
1/4-20
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0021
Yes
73181520
4059245495207
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성