Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0325 - Spring plungers with hexagon socket and ball, LONG-LOK secured, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03031.prj},{NB=K0325.210_0},{D1=6.0},{L=23},{L1=9},{H=2.0},{SX=5.000},{F1=66.0},{F2=100},{DREHMOMENTEIN=1.30},{DREHMOMENTAUS=0.60},{GEW=0.0080},{EAN=4059245841561},{TYP=1},{TYP1=1},{TYP2=1},{NDM=10},{XK=10.000},{NDM1=0.0000},{XA=5.00},{XB=7.10},{XC=1.00},{XD=16.00},{XE=1.20},{XF=1.10},{XG=15.00},{XH=1.20},{XI=3.00},{XJ=9.00},{BESTKIPP=K0325.210},{MATERIAL=Stahl},{AUSF=verstärkte Federkraft},{D=M 10},{L2=ca. zwei Gewindegänge},{S=5.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0325.03
K0325.03
Steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0003
Yes
73181520
4059245841431
98% Warenverfügbarkeit. N...
31.12.2099
K0325.04
K0325.04
Steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
73181520
4059245841448
98% Warenverfügbarkeit. N...
31.12.2099
K0325.05
K0325.05
Steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0011
Yes
73181520
4059245224845
98% Warenverfügbarkeit. N...
31.12.2099
K0325.06
K0325.06
Steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
73181520
4059245841462
98% Warenverfügbarkeit. N...
31.12.2099
K0325.08
K0325.08
Steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
73181520
4059245841479
98% Warenverfügbarkeit. N...
31.12.2099
K0325.10
K0325.10
Steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
40
1.30
0.60
0.0077
Yes
73181520
4059245841486
98% Warenverfügbarkeit. N...
31.12.2099
K0325.12
K0325.12
Steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0118
Yes
73181520
4059245841493
98% Warenverfügbarkeit. N...
31.12.2099
K0325.16
K0325.16
Steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0301
Yes
73181520
4059245841509
98% Warenverfügbarkeit. N...
31.12.2099
K0325.203
K0325.203
Steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
73181520
4059245841516
98% Warenverfügbarkeit. N...
31.12.2099
K0325.204
K0325.204
Steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
73181520
4059245841523
98% Warenverfügbarkeit. N...
31.12.2099
K0325.205
K0325.205
Steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0010
Yes
73181520
4059245224913
98% Warenverfügbarkeit. N...
31.12.2099
K0325.206
K0325.206
Steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0017
Yes
73181520
4059245841547
98% Warenverfügbarkeit. N...
31.12.2099
K0325.208
K0325.208
Steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0039
Yes
73181520
4059245841554
98% Warenverfügbarkeit. N...
31.12.2099
K0325.210
K0325.210
Steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0080
Yes
73181520
4059245841561
98% Warenverfügbarkeit. N...
31.12.2099
K0325.212
K0325.212
Steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0124
Yes
73181520
4059245841578
98% Warenverfügbarkeit. N...
31.12.2099
K0325.216
K0325.216
Steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0308
Yes
73181520
4059245841585
98% Warenverfügbarkeit. N...
31.12.2099
K0325.AJ
K0325.AJ
Steel
standard
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0020
Yes
73181520
4059245350995
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A2
K0325.A2
Steel
standard
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0018
Yes
73181520
4059245350940
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A3
K0325.A3
Steel
standard
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
15.0
30
1.10
0.38
0.0036
Yes
73181520
4059245350957
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A4
K0325.A4
Steel
standard
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
20.0
40
1.30
0.60
0.0066
Yes
73181520
4059245350964
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A5
K0325.A5
Steel
standard
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
30.0
55
2.00
1.30
0.0140
Yes
73181520
4059245350971
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A6
K0325.A6
Steel
standard
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
65.0
125
3.90
3.00
0.0288
Yes
73181520
4059245350988
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2AJ
K0325.2AJ
Steel
strong spring force
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0021
Yes
73181520
4059245350933
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2A2
K0325.2A2
Steel
strong spring force
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0019
Yes
73181520
4059245495467
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2A3
K0325.2A3
Steel
strong spring force
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
47.0
73
1.10
0.38
0.0037
Yes
73181520
4059245495474
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성