Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1672 - Cam-action indexing plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-11_asmtab.prj},{NB=K1672.0612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=35},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059245569717},{NDM=20},{ST=1.500},{TYP2=0},{TYP=24},{TYP3=1},{TYP4=192},{NDM1=0.0000},{TYP5=1.000},{BESTKIPP=K1672.061220187},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20x1,5},{SW=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1672.040410
K1672.040410
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
4059245567805
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0404101
K1672.0404101
A
-
without grip cap or lockn...
4
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
4059245567812
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040510
K1672.040510
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
4059245567829
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0405101
K1672.0405101
A
-
without grip cap or lockn...
5
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
4059245567836
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040610
K1672.040610
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
4059245567867
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0406101
K1672.0406101
A
-
without grip cap or lockn...
6
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
4059245567874
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040512
K1672.040512
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
4059245567843
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0405121
K1672.0405121
A
-
without grip cap or lockn...
5
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
4059245567850
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040612
K1672.040612
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
4059245567881
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0406121
K1672.0406121
A
-
without grip cap or lockn...
6
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
4059245567898
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040812
K1672.040812
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
4059245567928
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0408121
K1672.0408121
A
-
without grip cap or lockn...
8
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
4059245567935
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040616
K1672.040616
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
4059245567904
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0406161
K1672.0406161
A
-
without grip cap or lockn...
6
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
4059245567911
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040816
K1672.040816
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
4059245567942
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0408161
K1672.0408161
A
-
without grip cap or lockn...
8
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
4059245567959
98% Warenverfügbarkeit. N...
31.12.2099
K1672.041016
K1672.041016
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
4059245567980
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0410161
K1672.0410161
A
-
without grip cap or lockn...
10
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
4059245567997
98% Warenverfügbarkeit. N...
31.12.2099
K1672.040820
K1672.040820
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
4059245567966
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0408201
K1672.0408201
A
-
without grip cap or lockn...
8
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
4059245567973
98% Warenverfügbarkeit. N...
31.12.2099
K1672.041020
K1672.041020
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
4059245568000
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0410201
K1672.0410201
A
-
without grip cap or lockn...
10
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
4059245568017
98% Warenverfügbarkeit. N...
31.12.2099
K1672.041220
K1672.041220
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
4059245568024
98% Warenverfügbarkeit. N...
31.12.2099
K1672.0412201
K1672.0412201
A
-
without grip cap or lockn...
12
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
4059245568031
98% Warenverfügbarkeit. N...
31.12.2099
K1672.050410
K1672.050410
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
20
17
1.0
8
14
0.0230
Yes
73181900
4059245568048
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성