Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1284 - Cam action indexing plunger with stop
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099_20.prj},{NB=K1284.10712201ENTSPANNT},{D=12.0},{D2=20.0},{L=70.0},{L1=50.0},{L3=30.0},{B=18.0},{B1=6.0},{H=12.0},{SW1=20.0},{SW2=30.0},{FX30=3.0},{F1=20.0},{F2=60.0},{GEW=0.1946},{EAN=4059245318018},{TYP=1.0},{TYP1=2.0},{NDM=20.0},{XA=58.0},{XB=18.0},{XC=1.0},{XD=7.5},{XE=33.5},{XF=10.0},{XG=17.5},{XH=9.0},{XI=12.0},{XJ=10.0},{XK=57.5},{XL=41.0},{XM=28.0},{XN=12.0},{XO=18.0},{XP=23.2},{XR=15.1},{XS=17.0},{XT=15.0},{XU=2.0},{XV=3.0},{XW=10.2},{XX=4.0},{GS=1.500},{BESTKIPP=K1284.10712201},{FORM=D},{AUSF=Griff pulverbeschichtet},{AUSF1=links},{D1=M20X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
form
[mm]
AUSF
version
[mm]
AUSF1
version
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[N]
B
width
[N]
B1
width
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
FX30
chamfer
[mm]
F1
Spring force initial pressure F1 approx. N
[mm]
F2
Spring force final pressure F2 approx. N
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1284.1040410
K1284.1040410
A
grip uncoated
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0189
Yes
73181900
4059245317547
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040510
K1284.1040510
A
grip uncoated
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.3
8.0
14.0
0.0190
Yes
73181900
4059245317554
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040610
K1284.1040610
A
grip uncoated
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.8
8.0
14.0
0.0194
Yes
73181900
4059245317561
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040512
K1284.1040512
A
grip uncoated
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.3
8.0
15.0
0.0315
Yes
73181900
4059245317578
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040612
K1284.1040612
A
grip uncoated
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.8
8.0
15.0
0.0314
Yes
73181900
4059245317585
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040812
K1284.1040812
A
grip uncoated
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
2.3
8.0
15.0
0.0330
Yes
73181900
4059245317592
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040616
K1284.1040616
A
grip uncoated
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
1.8
15.0
35.0
0.0746
Yes
73181900
4059245317608
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1040816
K1284.1040816
A
grip uncoated
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.3
15.0
35.0
0.0764
Yes
73181900
4059245317615
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1041016
K1284.1041016
A
grip uncoated
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.8
15.0
35.0
0.0781
Yes
73181900
4059245317622
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10408201
K1284.10408201
A
grip uncoated
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.3
20.0
60.0
0.1428
Yes
73181900
4059245317639
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10410201
K1284.10410201
A
grip uncoated
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.8
20.0
60.0
0.1428
Yes
73181900
4059245317646
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10412201
K1284.10412201
A
grip uncoated
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
3.0
20.0
60.0
0.1485
Yes
73181900
4059245317653
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050410
K1284.1050410
B
grip uncoated
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.0
8.0
14.0
0.0284
Yes
73181900
4059245317660
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050510
K1284.1050510
B
grip uncoated
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.3
8.0
14.0
0.0284
Yes
73181900
4059245317677
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050610
K1284.1050610
B
grip uncoated
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.8
8.0
14.0
0.0284
Yes
73181900
4059245317684
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050512
K1284.1050512
B
grip uncoated
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.3
8.0
15.0
0.0460
Yes
73181900
4059245317691
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050612
K1284.1050612
B
grip uncoated
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.8
8.0
15.0
0.0460
Yes
73181900
4059245317707
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050812
K1284.1050812
B
grip uncoated
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
2.3
8.0
15.0
0.0460
Yes
73181900
4059245317714
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050616
K1284.1050616
B
grip uncoated
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
1.8
15.0
35.0
0.1042
Yes
73181900
4059245317721
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1050816
K1284.1050816
B
grip uncoated
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.3
15.0
35.0
0.1042
Yes
73181900
4059245317738
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1051016
K1284.1051016
B
grip uncoated
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.8
15.0
35.0
0.1042
Yes
73181900
4059245317745
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10508201
K1284.10508201
B
grip uncoated
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.3
20.0
60.0
0.1946
Yes
73181900
4059245317752
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10510201
K1284.10510201
B
grip uncoated
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.8
20.0
60.0
0.1946
Yes
73181900
4059245317769
98% Warenverfügbarkeit. N...
31.12.2099
K1284.10512201
K1284.10512201
B
grip uncoated
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
3.0
20.0
60.0
0.1813
Yes
73181900
4059245317776
98% Warenverfügbarkeit. N...
31.12.2099
K1284.1060410
K1284.1060410
C
grip powder-coated
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0208
Yes
73181900
4059245317783
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성