Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0638 - Mounting brackets aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099_6.prj},{NB=K0638.3201},{D2=5.5},{D3=10},{A=32},{B=15},{H=25},{L=46},{T=3.9},{GEW=0.0280},{EAN=4059245019786},{XA=5.000},{XB=33.000},{XC=0.500},{XD=0.000},{XE=0.000},{XF=5.000},{XG=1.000},{NDM=20.000},{ST=1.500},{BESTKIPP=K0638.3201},{MATERIAL=Aluminium},{AUSF=Befestigungsbohrung parallel zum Gewinde},{FORM=A},{D1=M20x1,5},{H1=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
distance
[mm]
L
Length
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0638.306
K0638.306
Aluminium
Fastening hole parallel t...
A
M6
4.5
8
20
10
13
-
30
3.2
0.0072
Yes
84662080
4059245019670
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3061
K0638.3061
Aluminium
Fastening hole parallel t...
A
M6x0,75
4.5
8
20
10
13
-
30
3.2
0.0073
Yes
84662080
4059245019687
98% Warenverfügbarkeit. N...
31.12.2099
K0638.308
K0638.308
Aluminium
Fastening hole parallel t...
A
M8
4.5
8
20
10
13
-
30
3.2
0.0068
Yes
84662080
4059245019694
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3081
K0638.3081
Aluminium
Fastening hole parallel t...
A
M8x1
4.5
8
20
10
13
-
30
3.2
0.0068
Yes
84662080
4059245019700
98% Warenverfügbarkeit. N...
31.12.2099
K0638.310
K0638.310
Aluminium
Fastening hole parallel t...
A
M10
5.5
10
24
12
18
-
37
3.9
0.0144
Yes
84662080
4059245019717
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3101
K0638.3101
Aluminium
Fastening hole parallel t...
A
M10x1
5.5
10
24
12
18
-
37
3.9
0.0141
Yes
84662080
4059245019724
98% Warenverfügbarkeit. N...
31.12.2099
K0638.312
K0638.312
Aluminium
Fastening hole parallel t...
A
M12
5.5
10
24
12
18
-
37
3.9
0.0135
Yes
84662080
4059245019731
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3121
K0638.3121
Aluminium
Fastening hole parallel t...
A
M12x1,5
5.5
10
24
12
18
-
37
3.9
0.0135
Yes
84662080
4059245019748
98% Warenverfügbarkeit. N...
31.12.2099
K0638.316
K0638.316
Aluminium
Fastening hole parallel t...
A
M16
5.5
10
32
15
25
-
46
3.9
0.0321
Yes
84662080
4059245019755
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3161
K0638.3161
Aluminium
Fastening hole parallel t...
A
M16x1,5
5.5
10
32
15
25
-
46
3.9
0.0315
Yes
84662080
4059245019762
98% Warenverfügbarkeit. N...
31.12.2099
K0638.320
K0638.320
Aluminium
Fastening hole parallel t...
A
M20
5.5
10
32
15
25
-
46
3.9
0.0289
Yes
84662080
4059245019779
98% Warenverfügbarkeit. N...
31.12.2099
K0638.3201
K0638.3201
Aluminium
Fastening hole parallel t...
A
M20x1,5
5.5
10
32
15
25
-
46
3.9
0.0280
Yes
84662080
4059245019786
98% Warenverfügbarkeit. N...
31.12.2099
K0638.406
K0638.406
Aluminium
Fastening hole vertical t...
B
M6
4.5
8
20
10
21
10
30
4.5
0.0112
Yes
84662080
4059245019793
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4061
K0638.4061
Aluminium
Fastening hole vertical t...
B
M6x0,75
4.5
8
20
10
21
10
30
4.5
0.0114
Yes
84662080
4059245019809
98% Warenverfügbarkeit. N...
31.12.2099
K0638.408
K0638.408
Aluminium
Fastening hole vertical t...
B
M8
4.5
8
20
10
21
10
30
4.5
0.0113
Yes
84662080
4059245019816
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4081
K0638.4081
Aluminium
Fastening hole vertical t...
B
M8x1
4.5
8
20
10
21
10
30
4.5
0.0112
Yes
84662080
4059245019823
98% Warenverfügbarkeit. N...
31.12.2099
K0638.410
K0638.410
Aluminium
Fastening hole vertical t...
B
M10
5.5
10
24
12
26
13
36
5.5
0.0203
Yes
84662080
4059245019830
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4101
K0638.4101
Aluminium
Fastening hole vertical t...
B
M10x1
5.5
10
24
12
26
13
36
5.5
0.0192
Yes
84662080
4059245019847
98% Warenverfügbarkeit. N...
31.12.2099
K0638.412
K0638.412
Aluminium
Fastening hole vertical t...
B
M12
5.5
10
24
12
26
13
36
5.5
0.0195
Yes
84662080
4059245019854
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4121
K0638.4121
Aluminium
Fastening hole vertical t...
B
M12x1,5
5.5
10
24
12
26
13
36
5.5
0.0192
Yes
84662080
4059245019861
98% Warenverfügbarkeit. N...
31.12.2099
K0638.416
K0638.416
Aluminium
Fastening hole vertical t...
B
M16
5.5
10
32
15
29
17
46
5.5
0.0371
Yes
84662080
4059245019878
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4161
K0638.4161
Aluminium
Fastening hole vertical t...
B
M16x1,5
5.5
10
32
15
29
17
46
5.5
0.0361
Yes
84662080
4059245019885
98% Warenverfügbarkeit. N...
31.12.2099
K0638.420
K0638.420
Aluminium
Fastening hole vertical t...
B
M20
5.5
10
32
15
29
17
46
5.5
0.0328
Yes
84662080
4059245019892
98% Warenverfügbarkeit. N...
31.12.2099
K0638.4201
K0638.4201
Aluminium
Fastening hole vertical t...
B
M20x1,5
5.5
10
32
15
29
17
46
5.5
0.0328
Yes
84662080
4059245019908
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성