Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1472 - Knurled nuts plastic
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06014.prj},{NB=K1472.4010},{BESTKIPP=K1472.4010},{MATERIAL=Automatenstahl},{D=M10},{D1=40},{D3=19.0},{H=25},{T=14},{K=14},{GEW=0.0215},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059245475599},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.000},{XA=38.600},{XB=0.800},{XC=1.000},{XD=11.700},{XE=9.000},{XG=0.840},{XH=45.000},{XI=31.700},{XJ=4.300},{XK=12.000},{XL=29.000},{XM=80.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
T
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1472.1804
K1472.1804
Steel
M4
18
11.0
13
10
8
0.0045
Yes
39269025
4059245475513
31.12.2099
98% Warenverfügbarkeit. N...
K1472.2005
K1472.2005
Steel
M5
20
13.6
15
10
9
0.0068
Yes
39269025
4059245475520
31.12.2099
98% Warenverfügbarkeit. N...
K1472.2006
K1472.2006
Steel
M6
20
13.6
15
10
9
0.0063
Yes
39269025
4059245475537
31.12.2099
98% Warenverfügbarkeit. N...
K1472.2505
K1472.2505
Steel
M5
25
14.0
17
10
10
0.0083
Yes
39269025
4059245475544
31.12.2099
98% Warenverfügbarkeit. N...
K1472.2506
K1472.2506
Steel
M6
25
14.0
17
10
10
0.0080
Yes
39269025
4059245475551
31.12.2099
98% Warenverfügbarkeit. N...
K1472.3208
K1472.3208
Steel
M8
32
18.0
22
14
13
0.0189
Yes
39269025
4059245475568
31.12.2099
98% Warenverfügbarkeit. N...
K1472.3210
K1472.3210
Steel
M10
32
18.0
22
14
13
0.0162
Yes
39269025
4059245475575
31.12.2099
98% Warenverfügbarkeit. N...
K1472.4008
K1472.4008
Steel
M8
40
19.0
25
14
14
0.0242
Yes
39269025
4059245475582
31.12.2099
98% Warenverfügbarkeit. N...
K1472.4010
K1472.4010
Steel
M10
40
19.0
25
14
14
0.0215
Yes
39269025
4059245475599
31.12.2099
98% Warenverfügbarkeit. N...
K1472.18042
K1472.18042
stainless steel
M4
18
11.0
13
10
8
0.0045
Yes
39269025
4059245475605
31.12.2099
98% Warenverfügbarkeit. N...
K1472.20052
K1472.20052
stainless steel
M5
20
13.6
15
10
9
0.0068
Yes
39269025
4059245475612
31.12.2099
98% Warenverfügbarkeit. N...
K1472.20062
K1472.20062
stainless steel
M6
20
13.6
15
10
9
0.0063
Yes
39269025
4059245475629
31.12.2099
98% Warenverfügbarkeit. N...
K1472.25052
K1472.25052
stainless steel
M5
25
14.0
17
10
10
0.0083
Yes
39269025
4059245475636
31.12.2099
98% Warenverfügbarkeit. N...
K1472.25062
K1472.25062
stainless steel
M6
25
14.0
17
10
10
0.0080
Yes
39269025
4059245475643
31.12.2099
98% Warenverfügbarkeit. N...
K1472.32082
K1472.32082
stainless steel
M8
32
18.0
22
14
13
0.0189
Yes
39269025
4059245475650
31.12.2099
98% Warenverfügbarkeit. N...
K1472.32102
K1472.32102
stainless steel
M10
32
18.0
22
14
13
0.0162
Yes
39269025
4059245475667
31.12.2099
98% Warenverfügbarkeit. N...
K1472.40082
K1472.40082
stainless steel
M8
40
19.0
25
14
14
0.0242
Yes
39269025
4059245475674
31.12.2099
98% Warenverfügbarkeit. N...
K1472.40102
K1472.40102
stainless steel
M10
40
19.0
25
14
14
0.0215
Yes
39269025
4059245475681
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성