Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0143 - Knurled nuts high steel and stainless steel DIN 466
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06110.prj},{NB=K0143.12},{BESTKIPP=K0143.12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=23.0},{K=8.0},{GEW=0.0791},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245039944},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0143.04
K0143.04
Steel
M 4
16
8
9.5
3.5
0.0062
Yes
73181600
4059245039845
31.12.2099
98% Warenverfügbarkeit. N...
K0143.05
K0143.05
Steel
M 5
20
10
11.5
4.0
0.0119
Yes
73181600
4059245039869
31.12.2099
98% Warenverfügbarkeit. N...
K0143.06
K0143.06
Steel
M 6
24
12
15.0
5.0
0.0225
Yes
73181600
4059245039883
31.12.2099
98% Warenverfügbarkeit. N...
K0143.08
K0143.08
Steel
M 8
30
16
18.0
6.0
0.0434
Yes
73181600
4059245039906
31.12.2099
98% Warenverfügbarkeit. N...
K0143.10
K0143.10
Steel
M 10
36
20
23.0
8.0
0.0846
Yes
73181600
4059245039920
31.12.2099
98% Warenverfügbarkeit. N...
K0143.12
K0143.12
Steel
M 12
36
20
23.0
8.0
0.0791
Yes
73181600
4059245039944
31.12.2099
98% Warenverfügbarkeit. N...
K0143.042
K0143.042
Stainless steel
M 4
16
8
9.5
3.5
0.0065
Yes
73181600
4059245039852
31.12.2099
98% Warenverfügbarkeit. N...
K0143.052
K0143.052
Stainless steel
M 5
20
10
11.5
4.0
0.0121
Yes
73181600
4059245039876
31.12.2099
98% Warenverfügbarkeit. N...
K0143.062
K0143.062
Stainless steel
M 6
24
12
15.0
5.0
0.0224
Yes
73181600
4059245039890
31.12.2099
98% Warenverfügbarkeit. N...
K0143.082
K0143.082
Stainless steel
M 8
30
16
18.0
6.0
0.0437
Yes
73181600
4059245039913
31.12.2099
98% Warenverfügbarkeit. N...
K0143.102
K0143.102
Stainless steel
M 10
36
20
23.0
8.0
0.0854
Yes
73181600
4059245039937
31.12.2099
98% Warenverfügbarkeit. N...
K0143.122
K0143.122
Stainless steel
M 12
36
20
23.0
8.0
0.0793
Yes
73181600
4059245039951
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성