Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0181 - T-grips
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06650.prj},{NB=K0181.19010},{BESTKIPP=K0181.19010},{AUSF=Innengewinde},{MATERIAL=Stahl},{FORM=K},{A=90},{B=28},{D=M 10},{D3=25.0},{H=49.6},{H1=26.0},{T=22},{L=0},{GEW=0.0764},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245116218},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10},{TYP=1},{TYP1=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
ⁿ/ₐ
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0181.17006
K0181.17006
Internal thread
K
70
22
M 6
19.6
38.8
20.2
12
0
0.0344
Yes
73181600
4059245116164
K0181.17008
K0181.17008
Internal thread
K
70
22
M 8
19.6
38.8
20.2
14
0
0.0377
Yes
73181600
4059245116171
K0181.17010
K0181.17010
Internal thread
K
70
22
M 10
19.6
38.8
20.2
14
0
0.0389
Yes
73181600
4059245116188
K0181.18008
K0181.18008
Internal thread
K
80
25
M 8
22.3
44.0
23.0
14
0
0.0529
Yes
73181600
4059245116195
K0181.18010
K0181.18010
Internal thread
K
80
25
M 10
22.3
44.0
23.0
22
0
0.0580
Yes
73181600
4059245116201
K0181.19010
K0181.19010
Internal thread
K
90
28
M 10
25.0
49.6
26.0
22
0
0.0764
Yes
73181600
4059245116218
K0181.19012
K0181.19012
Internal thread
K
90
28
M12
25.0
49.6
26.0
21
0
0.0822
Yes
73181600
4059245116225
K0181.27006X18
K0181.27006X18
External thread
L
70
22
M 6
19.6
38.8
20.2
0
18
0.0336
Yes
73181520
4059245116232
K0181.27008X24
K0181.27008X24
External thread
L
70
22
M 8
19.6
38.8
20.2
0
24
0.0432
Yes
73181520
4059245116249
K0181.28010X20
K0181.28010X20
External thread
L
80
25
M 10
22.3
44.0
23.0
0
20
0.0605
Yes
73181520
4059245116256
K0181.28010X30
K0181.28010X30
External thread
L
80
25
M 10
22.3
44.0
23.0
0
30
0.0670
Yes
73181520
4059245116263
K0181.29010X30
K0181.29010X30
External thread
L
90
28
M 10
25.0
49.6
26.0
0
30
0.0862
Yes
73181520
4059245116270
K0181.29012X24
K0181.29012X24
External thread
L
90
28
M 12
25.0
49.6
26.0
0
24
0.0913
Yes
73181520
4059245116287
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성