Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0253 - Spherical knobs biopolymer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k0253.prj},{NB=K0253.1020890},{BESTKIPP=K0253.1020890},{AUSF=Innengewinde},{FARBE=schwarzgrau},{GR=2},{D=M8},{D1=32},{D2=16},{D3=19},{H=33},{H1=3.5},{H2=2.6},{T=14},{L=-},{GEW=0.0230},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181600},{EAN=4059245220465},{FILTER=KIPP,KIPP_USA},{NDM=8.00},{XA=0.70},{XB=52.00},{XC=8.00},{XD=1.00},{XE=14.000},{XF=0.50},{XG=1.25},{XH=14.00},{XI=53.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
distance
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0253.10106143
K0253.10106143
Internal thread
natural beech
1
M6
25
12
17
25
3.0
2.0
10
-
0.0086
Yes
73181600
4059245220403
31.12.2099
98% Warenverfügbarkeit. N...
K0253.10208143
K0253.10208143
Internal thread
natural beech
2
M8
32
16
19
33
3.5
2.6
14
-
0.0216
Yes
73181600
4059245220441
31.12.2099
98% Warenverfügbarkeit. N...
K0253.1010690
K0253.1010690
Internal thread
anthracite grey
1
M6
25
12
17
25
3.0
2.0
10
-
0.0100
Yes
73181600
4059245220427
31.12.2099
98% Warenverfügbarkeit. N...
K0253.1020890
K0253.1020890
Internal thread
anthracite grey
2
M8
32
16
19
33
3.5
2.6
14
-
0.0230
Yes
73181600
4059245220465
31.12.2099
98% Warenverfügbarkeit. N...
K0253.10106143X15
K0253.10106143X15
External thread
natural beech
1
M6
25
12
17
25
3.0
2.0
-
15
0.0110
Yes
73181520
4059245220410
31.12.2099
98% Warenverfügbarkeit. N...
K0253.10208143X20
K0253.10208143X20
External thread
natural beech
2
M8
32
16
19
33
3.5
2.6
-
20
0.0260
Yes
73181520
4059245220458
31.12.2099
98% Warenverfügbarkeit. N...
K0253.1010690X15
K0253.1010690X15
External thread
anthracite grey
1
M6
25
12
17
25
3.0
2.0
-
15
0.0120
Yes
73181520
4059245220434
31.12.2099
98% Warenverfügbarkeit. N...
K0253.1020890X20
K0253.1020890X20
External thread
anthracite grey
2
M8
32
16
19
33
3.5
2.6
-
20
0.0260
Yes
73181520
4059245220472
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성