Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1308 - Mushroom knobs female thread with high head for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k1308.prj},{NB=K1308.2105},{BESTKIPP=K1308.2105},{D=M5},{D1=21},{D2=11.8},{H=21},{H1=10},{T=12},{R=3},{R1=0.50},{GEW=0.0300},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181600},{EAN=4059245330089},{FILTER=KIPP,KIPP_USA},{NDM=5.0},{XA=12.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order number
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
R
Radius
[mm]
R1
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1308.2004
K1308.2004
M4
20
10.8
19
8
10
3
0.45
0.0237
Yes
73181600
4059245330072
31.12.2099
98% Warenverfügbarkeit. N...
K1308.2105
K1308.2105
M5
21
11.8
21
10
12
3
0.50
0.0300
Yes
73181600
4059245330089
31.12.2099
98% Warenverfügbarkeit. N...
K1308.2506
K1308.2506
M6
25
14.2
25
12
12
3
0.55
0.0504
Yes
73181600
4059245330096
31.12.2099
98% Warenverfügbarkeit. N...
K1308.3308
K1308.3308
M8
33
18.0
33
15
16
4
0.70
0.1268
Yes
73181600
4059245330102
31.12.2099
98% Warenverfügbarkeit. N...
K1308.4010
K1308.4010
M10
40
22.3
40
19
20
4
0.80
0.2146
Yes
73181600
4059245330119
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성