Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0406 - Shaft collars set screw DIN 705, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Shaft collars, locking rings and clamping hubs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/stellringe_klemmringe/07800_1.prj},{NB=K0406.110002},{BESTKIPP=K0406.110002},{MATERIAL=Edelstahl},{AUSF=mit Gewindestift DIN 553 (Schlitz)},{FORM=A},{Z=0.000},{B=25.0},{D1=100},{D2=140},{D3=M 12 x 25},{GEW=1.4800},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245154791},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
Z
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
Grub Screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0406.100302
K0406.100302
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
3
7
M 2 x 3
0.0012
Yes
73269086
4059245153930
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100402
K0406.100402
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
4
8
M 2,5 x 3
0.0015
Yes
73269086
4059245153954
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100502
K0406.100502
Stainless steel
with grub screw DIN 553 (...
A
0.000
6.0
5
10
M 3 x 4
0.0027
Yes
73269086
4059245153978
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100602
K0406.100602
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
6
12
M 4 x 5
0.0052
Yes
73269086
4059245153992
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100702
K0406.100702
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
7
12
M 4 x 5
0.0046
Yes
73269086
4059245154012
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100802
K0406.100802
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
8
16
M 4 x 6
0.0092
Yes
73269086
4059245154036
31.12.2099
98% Warenverfügbarkeit. N...
K0406.100902
K0406.100902
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
9
18
M 5 x 8
0.0148
Yes
73269086
4059245154050
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101002
K0406.101002
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
10
20
M 5 x 8
0.0189
Yes
73269086
4059245154074
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101102
K0406.101102
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
11
20
M 5 x 8
0.0169
Yes
73269086
4059245154098
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101202
K0406.101202
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
12
22
M 6 x 8
0.0244
Yes
73269086
4059245154111
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101402
K0406.101402
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
14
25
M 6 x 8
0.0308
Yes
73269086
4059245154135
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101502
K0406.101502
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
15
25
M 6 x 8
0.0287
Yes
73269086
4059245154159
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101602
K0406.101602
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
16
28
M 6 x 8
0.0380
Yes
73269086
4059245154173
31.12.2099
98% Warenverfügbarkeit. N...
K0406.101802
K0406.101802
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
18
32
M 6 x 8
0.0588
Yes
73269086
4059245154197
31.12.2099
98% Warenverfügbarkeit. N...
K0406.102002
K0406.102002
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
20
32
M 6 x 8
0.0525
Yes
73269086
4059245154210
31.12.2099
98% Warenverfügbarkeit. N...
K0406.102402
K0406.102402
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
24
40
M 8 x 12
0.0991
Yes
73269086
4059245154234
31.12.2099
98% Warenverfügbarkeit. N...
K0406.102502
K0406.102502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
25
40
M 8 x 10
0.0939
Yes
73269086
4059245154258
31.12.2099
98% Warenverfügbarkeit. N...
K0406.102602
K0406.102602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
26
40
M 8 x 10
0.0886
Yes
73269086
4059245154272
31.12.2099
98% Warenverfügbarkeit. N...
K0406.102802
K0406.102802
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
28
45
M 8 x 12
0.1220
Yes
73269086
4059245154296
31.12.2099
98% Warenverfügbarkeit. N...
K0406.103002
K0406.103002
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
30
45
M 8 x 10
0.1084
Yes
73269086
4059245154319
31.12.2099
98% Warenverfügbarkeit. N...
K0406.103202
K0406.103202
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
32
50
M 8 x 12
0.1460
Yes
73269086
4059245154333
31.12.2099
98% Warenverfügbarkeit. N...
K0406.103502
K0406.103502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
35
56
M 8 x 12
0.1858
Yes
73269086
4059245154357
31.12.2099
98% Warenverfügbarkeit. N...
K0406.103602
K0406.103602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
36
56
M 8 x 12
0.1777
Yes
73269086
4059245154371
31.12.2099
98% Warenverfügbarkeit. N...
K0406.103802
K0406.103802
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
38
56
M 8 x 12
0.1670
Yes
73269086
4059245154395
31.12.2099
98% Warenverfügbarkeit. N...
K0406.104002
K0406.104002
Stainless steel
with grub screw DIN 553 (...
A
0.000
18.0
40
63
M 10 x 16
0.2582
Yes
73269086
4059245154418
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성