Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0490 - Tube clamps swivel base, plastic
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29036_asmtab.prj},{NB=K0490.18},{A=18},{C=30},{D=25},{E=26.5},{F=40},{G=50},{H=20.0},{K=0},{L=65},{N=5},{O=35},{P=21.0},{R=34.0},{GEW=0.0461},{EAN=4059245194445},{T2=18},{AX=5.3},{BX=15.0},{CX=25.0},{DX=6.1},{EX=25.0},{FX=40.0},{GX=50.0},{HX=35.0},{KX=0.0},{MX=20.0},{NX=5.0},{PX=4.5},{RX=5.5},{TX=5.0},{TYP=1},{SW=10.0},{L1=6.1},{L2=15.0},{ABST=0.8},{VZD1=14.2},{VZD2=19.8},{VZL=1.3},{R1=10.0},{BR=19.0},{ZZ=0.01},{NDM=6.0},{BESTKIPP=K0490.18},{B=5,3 (2x)},{S=M 6 x 18},{BS=Infotext},{INFO=Info},{ZEICHNUNGEN=Ansichten Zeichnungen},{ROHS=Yes},{ZTN=39269099},{T=M 6 x 12},{T1=M 6},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=29036_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
B
borehole
[mm]
C
distance
[mm]
D
external diameter
[mm]
E
distance
[mm]
F
borehole distance
[mm]
G
width of plate
[mm]
H
distance
[mm]
K
borehole distance
[mm]
L
total height
[mm]
N
thickness of plate
[mm]
O
length of plate
[mm]
P
width of clamp hub
[mm]
R
width
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0490.18
K0490.18
18
5,3 (2x)
30
25
26.5
40
50
20.0
0
65
5
35
21.0
34.0
M 6 x 18
0.0461
Yes
39269099
4059245194445
31.12.2099
98% Warenverfügbarkeit. N...
K0490.30
K0490.30
30
6,5 (4x)
45
40
41.5
60
75
32.5
60
101
8
75
28.5
52.5
M 8 x 25
0.1503
Yes
39269099
4059245194452
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성