Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0072 - Toggle clamps horizontal with straight foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05785.prj},{NB=K0072.0150 (GESCHLOSSEN)},{OH=90},{OG=80},{F=140},{F1=1200},{F2=2600},{F3=400},{F4=1000},{A=26.0},{A1=38},{A2=6.0},{A4=3.0},{B=10},{B1=5},{B2=20},{B3=6.2},{C=28},{C1=14.0},{C2=9},{D=5.5},{H=66.0},{L=170},{L1=60},{GEW=0.2458},{EAN=4059245034918},{TYP=1.000},{NDM=6},{ST=1.00},{XA=47.00},{XB=8.00},{XC=3.20},{XD=10.00},{XE=4.00},{XF=50.00},{BESTKIPP=K0072.0150},{PASSKG=K0100.20},{M=M 6 x 50},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0072.0075
K0072.0075
90
75
80
500
1100
250
700
K0100.16
13.5
25
5.7
0.0
8
4
16
5.8
22
9.5
5
5.2
46.0
116
37
M 5 x 35
0.0958
Yes
82057000
4059245034901
31.12.2099
98% Warenverfügbarkeit. N...
K0072.0150
K0072.0150
90
80
140
1200
2600
400
1000
K0100.20
26.0
38
6.0
3.0
10
5
20
6.2
28
14.0
9
5.5
66.0
170
60
M 6 x 50
0.2458
Yes
82057000
4059245034918
31.12.2099
98% Warenverfügbarkeit. N...
K0072.0250
K0072.0250
95
80
200
1500
3500
800
1950
K0100.28
26.0
42
8.0
2.6
12
6
23
9.0
39
17.5
10
6.6
82.0
224
79
M 8 x 60
0.4626
Yes
82057000
4059245034925
31.12.2099
98% Warenverfügbarkeit. N...
K0072.0350
K0072.0350
90
75
250
2500
5500
1150
3100
K0100.30
41.2
59
9.0
2.0
16
8
30
12.0
54
24.0
10
8.7
109.5
274
108
M 10 x 80
0.9774
Yes
82057000
4059245034932
31.12.2099
98% Warenverfügbarkeit. N...
K0072.0450
K0072.0450
90
75
250
3000
6500
1150
3100
K0100.34
41.2
67
13.0
0.0
20
10
38
13.2
66
27.0
13
8.7
130.0
305
129
M 12 x 100
1.6500
Yes
82057000
4059245034949
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성