Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0073 - Toggle clamps horizontal with straight foot and full holding arm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05790.prj},{NB=K0073.0250 (GESCHLOSSEN)},{OH=95},{OG=80},{F=200},{F1=1500},{F2=3500},{F3=800},{F4=1950},{A=26.0},{A1=42},{A2=8},{A4=2.6},{B=12.0},{B1=6},{B2=23},{B3=6},{C=39},{C1=17.5},{C2=10},{C3=17.5},{D=6.6},{D1=8.3},{E=24},{H=82.0},{L=226},{L1=82},{GEW=0.4676},{EAN=4059245034956},{TYP=1.000},{XA=79.00},{XB=15.00},{BESTKIPP=K0073.0250},{PASSKG=K0100.28},{M=M 8 x 60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
C3
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
E
Length
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0073.0250
K0073.0250
95
80
200
1500
3500
800
1950
K0100.28
26.0
42
8
2.6
12.0
6
23
6
39
17.5
10
17.5
6.6
8.3
24
82.0
226
82
M 8 x 60
0.4676
Yes
82057000
4059245034956
31.12.2099
98% Warenverfügbarkeit. N...
K0073.0350
K0073.0350
90
75
250
2500
5500
1150
3100
K0100.30
41.2
59
9
2.0
16.0
8
30
8
54
24.0
10
22.0
8.7
10.3
30
109.5
274
110
M 10 x 80
0.9791
Yes
82057000
4059245034963
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성