Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0075 - Toggle clamps horizontal with flat foot and fixed clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05800.prj},{NB=K0075.0075 (GESCHLOSSEN)},{OH=90},{OG=75},{F=80},{F1=750},{F3=320},{A=13.5},{A1=25},{A2=5.7},{B=16.8},{B3=4},{B1=27},{B2=16},{B4=0},{C=19},{C1=9.5},{D=5.2},{H=38},{L=108},{L1=24.5},{GEW=0.0926},{EAN=4059245035045},{NDM=5},{ST=0.80},{L2=35},{TYP=2},{XA=4.0},{XB=43.0},{XC=6.0},{XD=8.00},{XE=4.70},{XF=10.0},{XG=13.0},{XH=8.0},{XI=3.8},{BESTKIPP=K0075.0075},{PASSKG=K0100.16},{M=M 5 x 35},{BESTBW=K0098.02},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B3
width
[mm]
B1
width
[mm]
B2
width
[mm]
B4
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0075.0075
K0075.0075
90
75
80
750
320
K0100.16
13.5
25
5.7
16.8
4
27
16
0
19
9.5
5.2
38
108
24.5
M 5 x 35
0.0926
Yes
82057000
4059245035045
31.12.2099
98% Warenverfügbarkeit. N...
K0075.0150
K0075.0150
90
80
140
1500
650
K0100.20
26.0
38
6.0
28.0
6
40
20
22
25
14.0
5.5
53
155
38.0
M 6 x 50
0.2342
Yes
82057000
4059245035052
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성