Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0084 - Toggle clamps push-pull with mounting bracket
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05836_asmtab.prj},{NB=K0084.02500190},{OG=190},{F=170},{F2=2500},{F1=1500},{A1=23},{A2=13},{B=30},{B1=57.5},{B2=42},{C1=25},{D=6.5},{D1=11.1},{H=85},{L=136},{L1=52.5},{L2=14},{L3=12},{S=4},{R=60},{C=32},{GEW=0.3457},{EAN=4059245035335},{NDM=6},{NDM1=20},{SW=10.000},{XA=25.000},{W=4.000},{W1=2.000},{W2=4.000},{BESTKIPP=K0084.0250},{PASSKG=K0100.23},{M=M 6 x 25},{M1=M 20 x 1.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{PPATH=05836_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
F
hand force
[N]
F2
Holding force
[N]
F1
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
M
thread
ⁿ/ₐ
M1
thread 1
ⁿ/ₐ
S
Length
[mm]
R
Radius
[mm]
C
Stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0084.0250
K0084.0250
170
2500
1500
K0100.23
23
13
30
57.5
42
25
6.5
11.1
85
136
52.5
14
12
M 6 x 25
M 20 x 1.5
4
60
32
0.3457
Yes
82057000
4059245035335
31.12.2099
98% Warenverfügbarkeit. N...
K0084.0450
K0084.0450
180
4000
2000
K0100.30
30
18
30
64.0
45
30
8.5
16.0
120
173
60.0
17
20
M 10 x 50
M 24 x 1.5
5
90
38
0.8340
Yes
82057000
4059245035342
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성