Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1434 - Toggle clamps horizontal with flat foot and fixed clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1434_asmtab.prj},{NB=K1434.007000},{LOCHBILD=1},{OH=96},{OG=78},{A=13.5},{A1=25},{A2=5.7},{B=16.8},{B1=27},{B4=0},{B5=2.0},{C=19},{C1=9.5},{D=5.2},{H=38.8},{L=101},{L1=23.000},{GEW=0.0896},{EAN=4059245348121},{XA=175.10490},{XB=34.48100},{XC=5.000},{XD=0.000},{XE=8.000},{XF=35.000},{XG=18.000},{XH=19.000},{XI=15.000},{XJ=1.000},{BESTKIPP=K1434.00700},{M=M5x35},{HANDKRAFT=50},{HALTEKRAFTF1=700},{HALTEKRAFTF2=2500},{SPANNKRAFTF3=300},{SPANNKRAFTF4=1000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1434_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A2
width
[mm]
B
width
[mm]
B1
width
[mm]
B4
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1434.00700
K1434.00700
1
96
78
13.5
25
5.7
16.8
27
0
2.0
19
9.5
5.2
38.8
101
23.000
M5x35
50
700
2500
300
1000
0.0896
Yes
82057000
4059245348121
31.12.2099
98% Warenverfügbarkeit. N...
K1434.01400
K1434.01400
5
93
76
26.0
38
6.0
28.0
40
22
2.5
25
14.0
5.5
52.1
156
38.000
M6x50
150
1400
2500
600
1000
0.2350
Yes
82057000
4059245348138
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성