Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0421 - Swivel feet threaded spindles steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27810.prj},{NB=K0421.242001},{BESTKIPP=K0421.242001},{MATERIAL=Stahl},{D1=M 24},{L=200},{L1=10.5},{SW=24},{SW1=24},{BELASTUNG=36.1},{GEW=0.6894},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245185764},{NDM=24.000},{ST=3.00},{Z=2.000},{SV=27.000},{XA=12.0},{XB=36},{XC=19.6},{XD=7.5},{XE=1.6},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
SW1
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0421.060151
K0421.060151
Steel
M 6
15
7.5
14
14
2
0.0280
Yes
73181520
4059245185122
31.12.2099
98% availability of produ...
K0421.060301
K0421.060301
Steel
M 6
30
7.5
14
14
2
0.0305
Yes
73181520
4059245185146
31.12.2099
98% availability of produ...
K0421.080401
K0421.080401
Steel
M 8
40
7.5
14
14
3.5
0.0387
Yes
73181520
4059245185160
31.12.2099
98% availability of produ...
K0421.080801
K0421.080801
Steel
M 8
80
7.5
14
14
3.5
0.0511
Yes
73181520
4059245185184
31.12.2099
98% availability of produ...
K0421.100451
K0421.100451
Steel
M 10
45
7.5
14
14
4.7
0.0509
Yes
73181520
4059245185207
31.12.2099
98% availability of produ...
K0421.100701
K0421.100701
Steel
M 10
70
7.5
14
14
4.7
0.0636
Yes
73181520
4059245185221
31.12.2099
98% availability of produ...
K0421.100901
K0421.100901
Steel
M 10
90
7.5
14
14
4.7
0.0737
Yes
73181520
4059245185245
31.12.2099
98% availability of produ...
K0421.101251
K0421.101251
Steel
M 10
125
7.5
14
14
4.7
0.0892
Yes
73181520
4059245185269
31.12.2099
98% availability of produ...
K0421.101501
K0421.101501
Steel
M 10
150
7.5
14
14
4.7
0.1017
Yes
73181520
4059245185283
31.12.2099
98% availability of produ...
K0421.120451
K0421.120451
Steel
M 12
45
7.5
14
14
7.7
0.0643
Yes
73181520
4059245185306
31.12.2099
98% availability of produ...
K0421.120661
K0421.120661
Steel
M 12
66
7.5
14
14
7.7
0.0791
Yes
73181520
4059245185320
31.12.2099
98% availability of produ...
K0421.121001
K0421.121001
Steel
M 12
100
7.5
14
14
7.7
0.1025
Yes
73181520
4059245185344
31.12.2099
98% availability of produ...
K0421.121251
K0421.121251
Steel
M 12
125
7.5
14
14
7.7
0.1200
Yes
73181520
4059245185368
31.12.2099
98% availability of produ...
K0421.121501
K0421.121501
Steel
M 12
150
7.5
14
14
7.7
0.1368
Yes
73181520
4059245185382
31.12.2099
98% availability of produ...
K0421.140661
K0421.140661
Steel
M 14
66
7.5
14
14
11.1
0.1005
Yes
73181520
4059245185405
31.12.2099
98% availability of produ...
K0421.141001
K0421.141001
Steel
M 14
100
7.5
14
14
11.1
0.1336
Yes
73181520
4059245185429
31.12.2099
98% availability of produ...
K0421.141251
K0421.141251
Steel
M 14
125
7.5
14
14
11.1
0.1571
Yes
73181520
4059245185443
31.12.2099
98% availability of produ...
K0421.141501
K0421.141501
Steel
M 14
150
7.5
14
14
11.1
0.1792
Yes
73181520
4059245185467
31.12.2099
98% availability of produ...
K0421.160661
K0421.160661
Steel
M 16
66
7.5
17
17
14.5
0.1305
Yes
73181520
4059245185481
31.12.2099
98% availability of produ...
K0421.161001
K0421.161001
Steel
M 16
100
7.5
17
17
14.5
0.1746
Yes
73181520
4059245185504
31.12.2099
98% availability of produ...
K0421.161251
K0421.161251
Steel
M 16
125
7.5
17
17
14.5
0.2080
Yes
73181520
4059245185528
31.12.2099
98% availability of produ...
K0421.161501
K0421.161501
Steel
M 16
150
7.5
17
17
14.5
0.2378
Yes
73181520
4059245185542
31.12.2099
98% availability of produ...
K0421.162001
K0421.162001
Steel
M 16
200
7.5
17
17
14.5
0.3030
Yes
73181520
4059245185566
31.12.2099
98% availability of produ...
K0421.200851
K0421.200851
Steel
M 20
85
10.5
22
22
24.3
0.2493
Yes
73181520
4059245185580
31.12.2099
98% availability of produ...
K0421.201001
K0421.201001
Steel
M 20
100
10.5
22
22
24.3
0.2780
Yes
73181520
4059245185603
31.12.2099
98% availability of produ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성