Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0429 - Levelling feet ECO threaded spindles steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27832.prj},{NB=K0429.161501 0_(0)},{BESTKIPP=K0429.161501},{MATERIAL=Stahl},{POS=0},{POS1=0},{D1=M 16},{L=150},{L1=158.5},{SW=24},{BELASTUNG=14.5},{GEW=0.2490},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245187799},{PSTOL=0.001},{NDM=16},{XA=15.500},{XB=1.200},{XC=7.800},{XPOS=[0:142]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0429.080251
K0429.080251
Steel
M 8
25
29.5
13
3.5
0.0163
Yes
73181520
4059245187331
K0429.080401
K0429.080401
Steel
M 8
40
44.5
13
3.5
0.0218
Yes
73181520
4059245187355
K0429.080501
K0429.080501
Steel
M 8
50
54.5
13
3.5
0.0247
Yes
73181520
4059245187379
K0429.080701
K0429.080701
Steel
M 8
70
74.5
13
3.5
0.0309
Yes
73181520
4059245187393
K0429.080801
K0429.080801
Steel
M 8
80
84.5
13
3.5
0.0336
Yes
73181520
4059245187416
K0429.081001
K0429.081001
Steel
M 8
100
104.5
13
3.5
0.0398
Yes
73181520
4059245187430
K0429.081201
K0429.081201
Steel
M 8
120
124.5
13
3.5
0.0441
Yes
73181520
4059245187454
K0429.100251
K0429.100251
Steel
M 10
25
30.0
17
4.7
0.0305
Yes
73181520
4059245187478
K0429.100401
K0429.100401
Steel
M 10
40
45.0
17
4.7
0.0373
Yes
73181520
4059245187492
K0429.100501
K0429.100501
Steel
M 10
50
55.0
17
4.7
0.0429
Yes
73181520
4059245187515
K0429.100701
K0429.100701
Steel
M 10
70
75.0
17
4.7
0.0519
Yes
73181520
4059245187539
K0429.100801
K0429.100801
Steel
M 10
80
85.0
17
4.7
0.0570
Yes
73181520
4059245187553
K0429.101001
K0429.101001
Steel
M 10
100
105.0
17
4.7
0.0649
Yes
73181520
4059245187577
K0429.101201
K0429.101201
Steel
M 10
120
125.0
17
4.7
0.0813
Yes
73181520
4059245187591
K0429.120251
K0429.120251
Steel
M 12
25
31.0
19
7.7
0.0432
Yes
73181520
4059245187614
K0429.120401
K0429.120401
Steel
M 12
40
46.0
19
7.7
0.0543
Yes
73181520
4059245187638
K0429.120501
K0429.120501
Steel
M 12
50
56.0
19
7.7
0.0598
Yes
73181520
4059245187652
K0429.120701
K0429.120701
Steel
M 12
70
76.0
19
7.7
0.0750
Yes
73181520
4059245187676
K0429.120801
K0429.120801
Steel
M 12
80
86.0
19
7.7
0.0830
Yes
73181520
4059245187690
K0429.121001
K0429.121001
Steel
M 12
100
106.0
19
7.7
0.0961
Yes
73181520
4059245187713
K0429.121201
K0429.121201
Steel
M 12
120
126.0
19
7.7
0.1108
Yes
73181520
4059245187737
K0429.160501
K0429.160501
Steel
M 16
50
58.5
24
14.5
0.1183
Yes
73181520
4059245187751
K0429.161001
K0429.161001
Steel
M 16
100
108.5
24
14.5
0.1845
Yes
73181520
4059245187775
K0429.161501
K0429.161501
Steel
M 16
150
158.5
24
14.5
0.2490
Yes
73181520
4059245187799
K0429.080252
K0429.080252
Stainless steel
M 8
25
29.5
13
3.5
0.0171
Yes
73181520
4059245187348
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성