카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1776 - Wheels rubber tyres on steel plate rims
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD모델 선택
{kipp_usa/material_handling/wheels_and_rollers/95050.prj},{NB=K1776.12538},{BESTKIPPUSA=K1776.12538},{RL=Rollenlager},{B=37.5},{B1=45},{D=125},{D1=15},{TFK=100},{GEW=0.6791},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245597253},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1776.08025
K1776.08025
ball bearing
25.0
35
80
12
50
0.2375
Yes
4059245597239
K1776.10030
K1776.10030
ball bearing
30.0
45
100
15
70
0.4000
Yes
4059245597246
K1776.12538
K1776.12538
ball bearing
37.5
45
125
15
100
0.6791
Yes
4059245597253
K1776.14038
K1776.14038
ball bearing
37.5
45
140
15
115
0.7000
Yes
4059245597260
K1776.16040
K1776.16040
ball bearing
40.0
60
160
20
135
1.2390
Yes
4059245597277
K1776.18050
K1776.18050
ball bearing
50.0
60
180
20
170
1.7420
Yes
4059245597284
K1776.20050
K1776.20050
ball bearing
50.0
60
200
20
205
1.9000
Yes
4059245597291
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성