Nederlands
polski
português
русский
Türkçe
中文
English
BOAX-B -MN MR Reducers with Material number -BIM data - Centred disc butterfly valves with AMRING elastomer liner
KSB
BIM Data- KSB Products
Valves-BIM Data
BOAX-B-BIM Data
Powered by
CAD모델 선택
{ksb/ksb_bim_products/valves/boax-b/bim_boax_b_mn_mr_asmtab.prj},{NB=BOAX-B -MN MR Reducers with Material number -BIM data 42387911 DN 200 LOD-200 B16A},{MTRLNO=42387911},{SIZEDN1=200},{LOD=200},{VLVBDYTYP=T4 - Full-lug type raised face},{VLVBDYTYPDEF=4},{CNNSTDDN1=EN1092-1},{NMNLPRPN1=PN 16},{NMNLPRPN1DEF=16},{VDIPN=2},{DRVTYP=MN},{DRVTYPDEF=1325},{DRVSIZE=25},{MTRLNR=XU},{DISCMTRL=Cast Iron},{POSIND=Not applicable},{CNTRLACTYP=Not Applicable},{HNDWHL=200},{TSGCODE=B16A},{PPATH=bim_boax_b_mn_mr_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MTRLNO
Material number
ⁿ/ₐ
SIZEDN1
Nominal Size
[mm]
VLVBDYTYP
Valve body type
ⁿ/ₐ
CNNSTDDN1
Flange design inlet
ⁿ/ₐ
NMNLPRPN1
Nominal pressure inlet
ⁿ/ₐ
DRVTYP
Type series drive
ⁿ/ₐ
DRVSIZE
Drive Size
ⁿ/ₐ
MTRLNR
Material liner
ⁿ/ₐ
DISCMTRL
Disc Material
ⁿ/ₐ
42385207
42385207
40
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385171
42385171
40
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387617
42387617
40
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387765
42387765
40
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385303
42385303
40
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385255
42385255
40
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387904
42387904
40
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387930
42387930
40
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385208
42385208
50
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385172
42385172
50
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387618
42387618
50
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387766
42387766
50
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385304
42385304
50
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385256
42385256
50
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387905
42387905
50
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387931
42387931
50
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385209
42385209
65
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385173
42385173
65
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387619
42387619
65
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387767
42387767
65
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385305
42385305
65
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
42385257
42385257
65
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Cast Iron
42387906
42387906
65
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
XU
Cast Iron
42387932
42387932
65
T4 - Full-lug type raised...
EN1092-1
PN 10/16
MN
12
K
Stainless steel
42385210
42385210
80
T2 - Semi-lug type
EN1092-1
PN 10/16
MN
12
XC
Cast Iron
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성