Outside diameter 152 - Single Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_mplzq/sg7_dj_1/sg7_7kwp/sg7_7_152kwp.prj},{NB=SG7-7-152K-52-60-184WP},{D1=52},{H1=10},{T1=4.3},{K1=},{D2=60},{H2=11},{T2=4.4},{K2=},{RT=800},{MT=1600},{MS=5800},{RRO=0.06},{TT=2.0},{EP=±0.8},{ML=主体合金钢、不锈钢膜片},{FH=发黑},{WT=7600},{USE=常用于风机、水泵、化工机械、石油机械、治金机械传动系统},{RS=内孔可按客户需求定做;如需另加键槽,则以非标形式定做},{TD=利用键槽联接的膜片管联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿径向、角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-7-152K-45-45-184WP
45
45
SG7-7-152K-45-45-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-50-184WP
45
50
SG7-7-152K-45-50-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-52-184WP
45
52
SG7-7-152K-45-52-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-55-184WP
45
55
SG7-7-152K-45-55-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-60-184WP
45
60
SG7-7-152K-45-60-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-65-184WP
45
65
SG7-7-152K-45-65-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-70-184WP
45
70
SG7-7-152K-45-70-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-45-75-184WP
45
75
SG7-7-152K-45-75-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-50-184WP
50
50
SG7-7-152K-50-50-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-52-184WP
50
52
SG7-7-152K-50-52-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-55-184WP
50
55
SG7-7-152K-50-55-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-60-184WP
50
60
SG7-7-152K-50-60-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-65-184WP
50
65
SG7-7-152K-50-65-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-70-184WP
50
70
SG7-7-152K-50-70-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-50-75-184WP
50
75
SG7-7-152K-50-75-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-52-184WP
52
52
SG7-7-152K-52-52-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-55-184WP
52
55
SG7-7-152K-52-55-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-60-184WP
52
60
SG7-7-152K-52-60-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-65-184WP
52
65
SG7-7-152K-52-65-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-70-184WP
52
70
SG7-7-152K-52-70-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-52-75-184WP
52
75
SG7-7-152K-52-75-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-55-55-184WP
55
55
SG7-7-152K-55-55-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-55-60-184WP
55
60
SG7-7-152K-55-60-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-55-65-184WP
55
65
SG7-7-152K-55-65-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-152K-55-70-184WP
55
70
SG7-7-152K-55-70-184WP
800
1600
5800
0.06
2.0
±0.8
SteelAlloy, Stainless Ste...
Black
7600
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성