lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 1850-V-SINT - Flange Bushes Version V Similar to DIN 1850
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/bb_f-v_ae_din1850_sb_gl.prj},{NB=62353222},{ARTNR=62353222},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Bronze},{MAT=Sinterbronze, ölgetränkt, selbstschmierend},{AUSF=Form V},{D1=18},{D2=22},{D3=26},{B1=22},{B2=2.0},{GEW=20.54},{F=0.4},{R=0.6},{CTN=84833080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[mm]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - F8/G8
[mm]
D2
d2 - s8
[mm]
D3
d3 - js13
[mm]
B1
b1 - ±0,1
[mm]
B2
b2 - js14
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62350100
62350100
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 3 x 6 x 4
Design V
3
6
9
4
1.5
0.92
84833080
62350106
62350106
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 3 x 6 x 6
Design V
3
6
9
6
1.5
1.21
84833080
62350200
62350200
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 3 x 6 x 10
Design V
3
6
9
10
1.5
1.77
84833080
62350400
62350400
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 4 x 8 x 4
Design V
4
8
12
4
2.0
1.79
84833080
62350403
62350403
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 4 x 8 x 8
Design V
4
8
12
8
2.0
2.86
84833080
62350405
62350405
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 4 x 8 x 12
Design V
4
8
12
12
2.0
3.87
84833080
62350800
62350800
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 6 x 10 x 6
Design V
6
10
14
6
2.0
3.03
84833080
62350900
62350900
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 6 x 10 x 1...
Design V
6
10
14
10
2.0
4.38
84833080
62351000
62351000
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 6 x 10 x 1...
Design V
6
10
14
16
2.0
6.40
84833080
62351200
62351200
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 8 x 12 x 8
Design V
8
12
16
8
2.0
4.53
84833080
62351300
62351300
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 8 x 12 x 1...
Design V
8
12
16
12
2.0
6.22
84833080
62351400
62351400
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 8 x 12 x 1...
Design V
8
12
16
16
2.0
7.91
84833080
62351506
62351506
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 9 x 14 x 6
Design V
9
14
19
6
2.5
5.80
84833080
62351510
62351510
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 9 x 14 x 1...
Design V
9
14
19
10
2.5
8.22
84833080
62351514
62351514
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 9 x 14 x 1...
Design V
9
14
19
14
2.5
10.64
84833080
62351700
62351700
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 13 x ...
Design V
10
13
16
10
1.5
9.08
84833080
62351800
62351800
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 13 x ...
Design V
10
13
16
16
1.5
6.50
84833080
62351801
62351801
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 13 x ...
Design V
10
13
16
20
1.5
7.95
84833080
62351802
62351802
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 14 x ...
Design V
10
14
18
10
2.0
6.40
84833080
62351803
62351803
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 14 x ...
Design V
10
14
18
15
2.0
8.92
84833080
62351804
62351804
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 14 x ...
Design V
10
14
18
20
2.0
11.45
84833080
62351805
62351805
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 15 x ...
Design V
10
15
20
10
3.0
9.34
84833080
62351807
62351807
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 15 x ...
Design V
10
15
20
16
3.0
13.29
84833080
62351810
62351810
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 16 x ...
Design V
10
16
22
10
3.0
11.80
84833080
62351815
62351815
Bronze
Sintered Bronze, oil coat...
DIN 1850-3 - V 10 x 16 x ...
Design V
10
16
22
16
3.0
16.72
84833080
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성