lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EP43-KST - Plain Bearings, Thermoplastic EP43
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/zyl-buchse_ep43.prj},{NB=62701212},{ARTNR=62701212},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff braun},{MAT=Kunststoff EP43},{D1=12},{AMD1=+0.016 / +0.086},{D2=14},{B1=12},{GEW=0.7},{CTN=84833080},{TEXT=Buchse EP43}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1
[mm]
AMD1
lower / upper Toleranz d1* - After press-fitting in bore H7
[mm]
D2
d2
[mm]
B1
b1 - h13
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62700806
62700806
Brown plastic
Plastic EP43
Bush EP43 - 8 x 10 x 6
8
+0.013 / +0.071
10
6
0.2
84833080
62700808
62700808
Brown plastic
Plastic EP43
Bush EP43 - 8 x 10 x 8
8
+0.013 / +0.071
10
8
0.3
84833080
62700810
62700810
Brown plastic
Plastic EP43
Bush EP43 - 8 x 10 x 10
8
+0.013 / +0.071
10
10
0.4
84833080
62700812
62700812
Brown plastic
Plastic EP43
Bush EP43 - 8 x 10 x 12
8
+0.013 / +0.071
10
12
0.5
84833080
62700815
62700815
Brown plastic
Plastic EP43
Bush EP43 - 8 x 10 x 15
8
+0.013 / +0.071
10
15
0.6
84833080
62701004
62701004
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 4
10
+0.013 / +0.071
12
4
0.2
84833080
62701006
62701006
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 6
10
+0.013 / +0.071
12
6
0.3
84833080
62701008
62701008
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 8
10
+0.013 / +0.071
12
8
0.4
84833080
62701010
62701010
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 10
10
+0.013 / +0.071
12
10
0.5
84833080
62701015
62701015
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 15
10
+0.013 / +0.071
12
15
0.7
84833080
62701020
62701020
Brown plastic
Plastic EP43
Bush EP43 - 10 x 12 x 20
10
+0.013 / +0.071
12
20
1.0
84833080
62701210
62701210
Brown plastic
Plastic EP43
Bush EP43 - 12 x 14 x 10
12
+0.016 / +0.086
14
10
0.6
84833080
62701212
62701212
Brown plastic
Plastic EP43
Bush EP43 - 12 x 14 x 12
12
+0.016 / +0.086
14
12
0.7
84833080
62701215
62701215
Brown plastic
Plastic EP43
Bush EP43 - 12 x 14 x 15
12
+0.016 / +0.086
14
15
0.9
84833080
62701220
62701220
Brown plastic
Plastic EP43
Bush EP43 - 12 x 14 x 20
12
+0.016 / +0.086
14
20
1.2
84833080
62701415
62701415
Brown plastic
Plastic EP43
Bush EP43 - 14 x 16 x 15
14
+0.016 / +0.086
16
15
1.0
84833080
62701420
62701420
Brown plastic
Plastic EP43
Bush EP43 - 14 x 16 x 20
14
+0.016 / +0.086
16
20
1.4
84833080
62701425
62701425
Brown plastic
Plastic EP43
Bush EP43 - 14 x 16 x 25
14
+0.016 / +0.086
16
25
1.7
84833080
62701515
62701515
Brown plastic
Plastic EP43
Bush EP43 - 15 x 17 x 15
15
+0.016 / +0.086
17
15
1.1
84833080
62701520
62701520
Brown plastic
Plastic EP43
Bush EP43 - 15 x 17 x 20
15
+0.016 / +0.086
17
20
1.4
84833080
62701525
62701525
Brown plastic
Plastic EP43
Bush EP43 - 15 x 17 x 25
15
+0.016 / +0.086
17
25
1.7
84833080
62702015
62702015
Brown plastic
Plastic EP43
Bush EP43 - 20 x 23 x 15
20
+0.020 / +0.104
23
15
2.2
84833080
62702020
62702020
Brown plastic
Plastic EP43
Bush EP43 - 20 x 23 x 20
20
+0.020 / +0.104
23
20
2.9
84833080
62702030
62702030
Brown plastic
Plastic EP43
Bush EP43 - 20 x 23 x 30
20
+0.020 / +0.104
23
30
4.4
84833080
62702515
62702515
Brown plastic
Plastic EP43
Bush EP43 - 25 x 28 x 15
25
+0.020 / +0.104
28
15
2.7
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성