Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-K-BR-R-IG - Heavy-Duty Rod Ends BR-R with Spherical Bearing DIN ISO 12240-4 Series K, Stainless, Internal Thread
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
High performance Rod ends BR-R DIN ISO 12240-4, Dimension series K, Stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/gk_br-r_k_din12240-4/gk_br-r_k_din12240-4_ig.prj},{NB=63299420-M20 x1,5},{ARTNR=63299420},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gelenkkopf: Rostfreier Edelstahl geschmiedet, gehärtet, Lauffläche: feinstbearbeitet, Innenring / Wälzkörper: Rostfreier Edelstahl, gehärtet, feinstbearbeitet, Schmiermittel: Aluminiumkomplex-Seifenfett NSF H1},{AUSF=IR = Innen-Rechtsgewinde},{D=20},{B=25},{C1=18.00},{D2=50},{D3=27.5},{D4=34},{H1=77},{L3=33},{G=M20 x1,5},{AL=7.0},{TZ=5.4},{TZ1=2.3},{Y=2.46},{Y0=2.58},{DZ=825},{GEW=367},{GG=20},{L5=10.0},{SW=30},{TYP=0},{DD=38.0},{DK=32.20},{D1=24.3},{L7=26},{LSCHAFT=40.3},{WINK=150.0},{SND=8.0},{SNL=3.0},{SND1=6.0},{SNL1=5.0},{P=1.50},{CTN=84832000},{GGG=1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.1
[mm]
C1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
L3
l3
[mm]
G
[mm]
AL
α
[° Grad]
TZ
Load Rating dyn. C
[kN]
TZ1
Load Rating sat. C0
[kN]
Y
Calculation factor Y - Calculation see page 645
ⁿ/ₐ
Y0
Calculation factor Y0 - Calculation see page 645
ⁿ/ₐ
DZ
Speed n max.
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63299406
63299406
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
6
9
6.75
20
10.0
13
30
12
M6
8.0
1.9
0.5
2.09
2.19
1350
24
84832000
63299408
63299408
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
8
12
9.00
24
12.5
16
36
16
M8
8.5
2.8
0.7
1.80
1.89
1300
44
84832000
63299410
63299410
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
10
14
10.50
28
15.0
19
43
20
M10
8.0
3.1
1.0
1.90
1.81
1225
72
84832000
63299412
63299412
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
12
16
12.00
32
17.5
22
50
22
M12
7.5
3.5
1.3
1.74
1.82
1125
107
84832000
63299416
63299416
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
16
21
15.00
42
22.0
27
64
28
M16
8.0
4.3
1.6
2.24
2.35
975
224
84832000
63299420
63299420
Stainless steel
Rod end: Stainless steel,...
IR = Internal-Right hand ...
20
25
18.00
50
27.5
34
77
33
M20 x1,5
7.0
5.4
2.3
2.46
2.58
825
367
84832000
63299456
63299456
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
6
9
6.75
20
10.0
13
30
12
M6
8.0
1.9
0.5
2.09
2.19
1350
24
84832000
63299458
63299458
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
8
12
9.00
24
12.5
16
36
16
M8
8.5
2.8
0.7
1.80
1.89
1300
44
84832000
63299460
63299460
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
10
14
10.50
28
15.0
19
43
20
M10
8.0
3.1
1.0
1.90
1.81
1225
72
84832000
63299462
63299462
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
12
16
12.00
32
17.5
22
50
22
m12
7.5
3.5
1.3
1.74
1.82
1125
107
84832000
63299466
63299466
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
16
21
15.00
42
22.0
27
64
28
M16
8.0
4.3
1.6
2.24
2.35
975
224
84832000
63299470
63299470
Stainless steel
Rod end: Stainless steel,...
IL = Internal Left-hand t...
20
25
18.00
50
27.5
34
77
33
M20 x1,5
7.0
5.4
2.3
2.46
2.58
825
367
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성