Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-E-GAW-AG - Rod Ends GAW DIN 12240-4 (DIN 648) Series E, Maintenance Free, External Thread
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
Rod ends GEW and GAW DIN ISO 12240-4, Dimension series E, maintenance-free
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/gk_gew_u_gaw_din12240-4_mr-e/gk_gaw_din648_mr-e_ag.prj},{NB=63468000-M64x4},{ARTNR=63468000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Vergütungsstahl C45, geschmiedet, verzinkt, Lager: wartungsfreies Stahl/PTFE-Lager, Gleitpaarung: Hartchrom - Stahl/PTFE},{AUSF=AR = Außen-Rechtsgewinde},{D=80},{B=55},{C1=47.0},{D2=180},{DK=105.0},{H=270},{L1=140},{G=M64x4},{KW=6},{GEW=12000},{GG=64},{TYP=0},{DDGRO=134.10},{DDKLE=133.50},{DKR=104.96},{RS=0.3},{LSCHAFT=168.6},{P=4.00},{CTN=84833038},{GGG=4.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
[mm]
C1
[mm]
D2
d2
[mm]
DK
[mm]
H
h
[mm]
L1
l1
[mm]
G
Thread G - ISO DIN 13 6H
[mm]
KW
α - Tilting angle
[° Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63460600
63460600
Steel zinc-plated
Housing: Free cutting ste...
AR = External Right-hand ...
6
6
4.4
20
10.0
36
18
M6
13
16
84833038
63460800
63460800
Steel zinc-plated
Housing: Free cutting ste...
AR = External Right-hand ...
8
8
6.0
24
13.0
42
22
M8
15
28
84833038
63461000
63461000
Steel zinc-plated
Housing: Free cutting ste...
AR = External Right-hand ...
10
9
7.0
28
16.0
48
26
M10
12
50
84833038
63461200
63461200
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
12
10
8.0
34
18.0
54
28
M12
11
86
84833038
63461500
63461500
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
15
12
10.0
40
22.0
63
34
M14
8
140
84833038
63461600
63461600
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
16
14
11.0
46
25.0
69
36
M16
10
190
84833038
63461700
63461700
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
17
14
11.0
46
25.0
69
36
M16
10
190
84833038
63462000
63462000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
20
16
13.0
53
29.0
78
43
M20x1,5
9
320
84833038
63462500
63462500
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
25
20
17.0
64
35.5
94
53
M24x2
7
560
84833038
63463000
63463000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
30
22
19.0
73
40.7
110
65
M30x2
6
890
84833038
63463500
63463500
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
35
25
21.0
82
47.0
140
82
M36x3
6
1400
84833038
63464000
63464000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
40
28
23.0
92
53.0
150
86
M39x3
7
1800
84833038
63464500
63464500
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
45
32
27.0
102
60.0
163
94
M42x3
7
2610
84833038
63465000
63465000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
50
35
30.0
112
66.0
185
107
M45x3
6
3450
84833038
63466000
63466000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
60
44
38.0
135
80.0
210
115
M52x3
6
5900
84833038
63467000
63467000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
70
49
42.0
160
92.0
235
125
M56x4
6
8200
84833038
63468000
63468000
Steel zinc-plated
Housing: Heat-treated ste...
AR = External Right-hand ...
80
55
47.0
180
105.0
270
140
M64x4
6
12000
84833038
63480600
63480600
Steel zinc-plated
Housing: Free cutting ste...
AL = External Left-hand t...
6
6
4.4
20
10.0
36
18
M6
13
16
84833038
63480800
63480800
Steel zinc-plated
Housing: Free cutting ste...
AL = External Left-hand t...
8
8
6.0
24
13.0
42
22
M8
15
28
84833038
63481000
63481000
Steel zinc-plated
Housing: Free cutting ste...
AL = External Left-hand t...
10
9
7.0
28
16.0
48
26
M10
12
50
84833038
63481200
63481200
Steel zinc-plated
Housing: Heat-treated ste...
AL = External Left-hand t...
12
10
8.0
34
18.0
54
28
M12
11
86
84833038
63481500
63481500
Steel zinc-plated
Housing: Heat-treated ste...
AL = External Left-hand t...
15
12
10.0
40
22.0
63
34
M14
8
140
84833038
63481600
63481600
Steel zinc-plated
Housing: Heat-treated ste...
AL = External Left-hand t...
16
14
11.0
46
25.0
69
36
M16
10
190
84833038
63481700
63481700
Steel zinc-plated
Housing: Heat-treated ste...
AL = External Left-hand t...
17
14
11.0
46
25.0
69
36
M16
10
190
84833038
63482000
63482000
Steel zinc-plated
Housing: Heat-treated ste...
AL = External Left-hand t...
20
16
13.0
53
29.0
78
43
M20x1,5
9
320
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성