Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GT-2259-IG-D-RF/POM - Levelling Pads 2259 with internal thread, Type D, Stainless 1.4305 / POM
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Levelling Pads
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/gelenkteller/gelenkteller_2259_ig_d_pom_rf.prj},{NB=65523000},{ARTNR=65523000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Kugelelement: Edelstahl rostfrei 1.4305 (V2A), Teller: Kunststoff POM, weiß},{AUSF=Typ D},{D1=M10},{D2=32},{H1=22},{H2=5.0},{T=9.0},{SW=17},{DB=10},{GEW=35.8},{DD1=10},{CTN=73269098}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
H1
h1
[mm]
H2
h2
[mm]
T
t
[mm]
SW
[mm]
DB
Static Load Capacity* - Figures apply to room temperature only, at higher temperatures the load bearing capacity is reduced.
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65522600
65522600
White plastic
Ball bearing: stainless s...
Type D
M6
20
14
2.5
5.0
10
4
8.2
73269098
65522800
65522800
White plastic
Ball bearing: stainless s...
Type D
M8
25
18
4.0
7.0
13
7
17.2
73269098
65523000
65523000
White plastic
Ball bearing: stainless s...
Type D
M10
32
22
5.0
9.0
17
10
35.8
73269098
65523200
65523200
White plastic
Ball bearing: stainless s...
Type D
M12
40
26
6.0
11.0
19
18
54.0
73269098
65523600
65523600
White plastic
Ball bearing: stainless s...
Type D
M16
50
32
7.0
13.5
24
20
103.0
73269098
65524000
65524000
White plastic
Ball bearing: stainless s...
Type D
M20
60
42
8.0
17.0
30
22
205.0
73269098
65524400
65524400
White plastic
Ball bearing: stainless s...
Type D
M24
60
45
9.5
19.0
36
25
285.0
73269098
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성