Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MF-ABS-OVAL - Machine Mounts, Failsafe, with oval Flange
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Machine Mounts
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/maschinenfuesse/ma-fuss_m_abrs_oval.prj},{NB=68595200},{ARTNR=68595200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Elastomer: Naturkautschuk 62º ±5º Shore A, Metallteile: Stahl, Festigkeitsklasse 5.6, verzinkt},{HW=Die angegebenen Werte sind Richtwerte für die statische Belastung bei einer Gummihärte von 62º Shore A (mittel), ±20%},{D=82},{D2=64.0},{DD=11},{G=M10},{H=35},{L=128},{L2=82},{M=110},{S=3.0},{CD=3500},{FZUL=7000},{EF=2},{GEW=0.41},{DD1=11.0},{DD2=0.0},{GG=10},{MM=110},{MMM=0},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
[mm]
D2
[mm]
DD
d
[mm]
G
[mm]
H
[mm]
L
[mm]
L2
[mm]
M
[mm]
S
[mm]
CD
CD middle - medium spring rate
[N/mm]
FZUL
F zul. - Permissable permanent static load. No damping for tensile load.
[N]
EF
Suspension travel
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
68594000
68594000
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
48
38.0
6.2
M8
23
81
50
68
1.5
1250
1250
1
0.10
40169991
68594500
68594500
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
60
46.0
8.3 x 16
M10
31
106
60
75 - 90
3.0
2500
3750
1.5
0.23
40169991
68595000
68595000
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
77
59.0
9
M10
30
128
77
110
2.0
2500
5000
2
0.52
40169991
68595200
68595200
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
82
64.0
11
M10
35
128
82
110
3.0
3500
7000
2
0.41
40169991
68595500
68595500
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
92
73.5
10.5
M12
45
138
95
110
3.0
3300
8250
2.5
0.62
40169991
68596000
68596000
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
106
81.0
14 x 18
M12
38
172
108
138 - 146
3.0
4100
10250
2.5
0.66
40169991
68596500
68596500
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
108
83.0
16.5
M16
50
190
112
160
5.0
3200
9600
3
1.26
40169991
68597000
68597000
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
121
92.0
13.5
M16
42
188
122
158
3.0
3400
10200
3
0.98
40169991
68597500
68597500
Steel zinc-plated
Elastomer: Natural rubber...
The stated values are gui...
144
120.0
14 x 18
M16
48
216
144
186
4.0
3600
13650
3.8
1.62
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성