Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GMASP-MGS-AG-RF - Rubber-Metal Bump Stops MGS with Threaded Stud, Natural rubber / Stainless
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/g-m-asp_mgs_rf.prj},{NB=68980430},{ARTNR=68980430},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Edelstahl 1.4301 (V2A)},{D=30},{H=30},{G=M8},{L=20},{DB=120},{DB1=400},{GEW=35.0},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68978000
68978000
Black rubber
Elastomer: Natural rubber...
8
8
M3
6
0
0
1.0
40169991
68978100
68978100
Black rubber
Elastomer: Natural rubber...
10
10
M4
10
38
43
2.6
40169991
68978300
68978300
Black rubber
Elastomer: Natural rubber...
10
15
M4
10
13
43
2.9
40169991
68978600
68978600
Black rubber
Elastomer: Natural rubber...
15
7
M4
10
136
95
3.5
40169991
68978700
68978700
Black rubber
Elastomer: Natural rubber...
15
8
M4
10
122
95
3.6
40169991
68978800
68978800
Black rubber
Elastomer: Natural rubber...
15
10
M4
10
106
95
3.8
40169991
68979000
68979000
Black rubber
Elastomer: Natural rubber...
15
15
M4
10
74
95
7.3
40169991
68979100
68979100
Black rubber
Elastomer: Natural rubber...
20
5
M6
18
340
170
8.0
40169991
68980100
68980100
Black rubber
Elastomer: Natural rubber...
20
8
M6
18
330
170
7.9
40169991
68980111
68980111
Black rubber
Elastomer: Natural rubber...
20
11
M6
18
150
170
9.0
40169991
68980200
68980200
Black rubber
Elastomer: Natural rubber...
20
15
M6
18
138
170
10.3
40169991
68980220
68980220
Black rubber
Elastomer: Natural rubber...
20
20
M6
18
100
170
11.0
40169991
68980225
68980225
Black rubber
Elastomer: Natural rubber...
20
25
M6
18
80
170
14.0
40169991
68980308
68980308
Black rubber
Elastomer: Natural rubber...
25
8
M6
18
300
280
14.0
40169991
68980310
68980310
Black rubber
Elastomer: Natural rubber...
25
10
M6
18
270
280
14.0
40169991
68980300
68980300
Black rubber
Elastomer: Natural rubber...
25
15
M6
18
254
280
17.2
40169991
68980320
68980320
Black rubber
Elastomer: Natural rubber...
25
20
M6
18
128
280
20.0
40169991
68980325
68980325
Black rubber
Elastomer: Natural rubber...
25
25
M6
18
100
280
24.0
40169991
68980330
68980330
Black rubber
Elastomer: Natural rubber...
25
30
M6
18
80
280
30.0
40169991
68980415
68980415
Black rubber
Elastomer: Natural rubber...
30
15
M8
20
290
400
29.0
40169991
68980400
68980400
Black rubber
Elastomer: Natural rubber...
30
20
M8
20
200
400
27.0
40169991
68980425
68980425
Black rubber
Elastomer: Natural rubber...
30
25
M8
20
180
400
35.0
40169991
68980430
68980430
Black rubber
Elastomer: Natural rubber...
30
30
M8
20
120
400
35.0
40169991
68980440
68980440
Black rubber
Elastomer: Natural rubber...
30
40
M8
20
90
400
48.0
40169991
68980520
68980520
Black rubber
Elastomer: Natural rubber...
40
20
M8
23
340
650
52.0
40169991
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성