lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GMP-KPR-I-VZ - Rubber-Metal Buffers KPR, with internal thread
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/g-mp_kpr_ausf_i.prj},{NB=68501120},{ARTNR=68501120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{AUSF=Ausführung I: mit Innengewinde},{D=20},{H=10.0},{G=M6},{L=6},{GEW=8.0},{GG=6},{S=2},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68501110
68501110
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
10
5.0
M3
3
0.0
40169991
68501115
68501115
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
15
7.5
M4
4
0.0
40169991
68501120
68501120
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
20
10.0
M6
6
8.0
40169991
68501125
68501125
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
25
12.5
M6
6
11.0
40169991
68501130
68501130
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
30
15.0
M8
8
19.0
40169991
68501140
68501140
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
40
20.0
M8
8
36.0
40169991
68501150
68501150
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
50
25.0
M10
10
64.0
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성