lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M1-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 1
MÄDLER
Drive Element
Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/innenzahnkraenze/innenzahnkr_m1_c45.prj},{NB=22445000},{ARTNR=22445000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1},{Z=50},{B=10},{D=50.0},{DI=48.0},{DA=75},{GEW=185},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22442500
22442500
Steel
Steel C45
1
25
10
25.0
23.0
50
113
84839089
22443000
22443000
Steel
Steel C45
1
30
10
30.0
28.0
55
128
84839089
22443600
22443600
Steel
Steel C45
1
36
10
36.0
34.0
60
141
84839089
22444000
22444000
Steel
Steel C45
1
40
10
40.0
38.0
65
156
84839089
22444500
22444500
Steel
Steel C45
1
45
10
45.0
43.0
70
180
84839089
22444800
22444800
Steel
Steel C45
1
48
10
48.0
46.0
75
198
84839089
22445000
22445000
Steel
Steel C45
1
50
10
50.0
48.0
75
185
84839089
22446000
22446000
Steel
Steel C45
1
60
10
60.0
58.0
85
213
84839089
22447000
22447000
Steel
Steel C45
1
70
10
70.0
68.0
95
249
84839089
22447200
22447200
Steel
Steel C45
1
72
10
72.0
70.0
100
294
84839089
22448000
22448000
Steel
Steel C45
1
80
10
80.0
78.0
105
275
84839089
22449000
22449000
Steel
Steel C45
1
90
10
90.0
88.0
115
306
84839089
22441000
22441000
Steel
Steel C45
1
100
10
100.0
98.0
125
342
84839089
22441200
22441200
Steel
Steel C45
1
120
10
120.0
118.0
150
488
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성