Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-OW2-1:1-KST - Angular Drive OW2, Ratio 1:1
MÄDLER
Drive Element
Bevel gears
Angular Drive with Plastic Bevel Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/winkelgetriebe/winkelgetriebe_ace_plkt.prj},{NB=41035535},{ARTNR=41035535},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Zinkdruckguss ZnAI4Cu1, Wellen: Edelstahl 1.4301 (V2A), Kegelräder: Polyacetal (Azetalharz) natur, weiß},{US=1:1},{M=3,5},{Z=16 / 16},{D=18h6},{D1=33},{E1=85},{E2=54.0},{HGES=65.7},{HM=35},{LE=135},{LW=45},{R=16.0},{S=11.0},{T=9},{MD=440},{GEW=1080},{DD=18},{L1=40.5},{L2=113.6},{E01=49.5},{PPATH=winkelgetriebe_asmsbl.prj},{CTN=84834023}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
E1
[mm]
E2
[mm]
HGES
H Ges
[mm]
HM
[mm]
LE
[mm]
LW
[mm]
R
r
[mm]
S
s
[mm]
T
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
41035510
41035510
Multi-material product
Housing: Zinc die-cast Zn...
1:1
1,0
16 / 16
5h9
12
32
19.4
18.8
10
50
15
6.0
4.8
4
8,4
60
84834023
41035515
41035515
Multi-material product
Housing: Zinc die-cast Zn...
1:1
1,5
16 / 16
8h9
18
45
28.4
28.2
15
70
20
9.0
5.8
5
29
180
84834023
41035520
41035520
Multi-material product
Housing: Zinc die-cast Zn...
1:1
2,0
16 / 16
10h6
22
55
35.0
37.5
20
90
30
11.0
7.0
6
73
320
84834023
41035525
41035525
Multi-material product
Housing: Zinc die-cast Zn...
1:1
2,5
16 / 16
12h6
25
65
41.0
46.8
25
105
35
12.5
9.0
7
145
480
84834023
41035530
41035530
Multi-material product
Housing: Zinc die-cast Zn...
1:1
3,0
16 / 16
15h6
30
75
47.5
56.2
30
120
40
15.0
9.0
8
250
760
84834023
41035535
41035535
Multi-material product
Housing: Zinc die-cast Zn...
1:1
3,5
16 / 16
18h6
33
85
54.0
65.7
35
135
45
16.0
11.0
9
440
1080
84834023
41035610
41035610
Multi-material product
Housing: Zinc die-cast Zn...
1:1
1,0
16 / 16
5h9
12
32
19.4
18.8
10
50
15
6.0
4.8
4
8,7
60
84834023
41035615
41035615
Multi-material product
Housing: Zinc die-cast Zn...
1:1
1,5
16 / 16
8h9
18
45
28.4
28.2
15
70
20
9.0
5.8
5
30
180
84834023
41035620
41035620
Multi-material product
Housing: Zinc die-cast Zn...
1:1
2,0
16 / 16
10h6
22
55
35.0
37.5
20
90
30
11.0
7.0
6
77
320
84834023
41035625
41035625
Multi-material product
Housing: Zinc die-cast Zn...
1:1
2,5
16 / 16
12h6
25
65
41.0
46.8
25
105
35
12.5
9.0
7
152
480
84834023
41035630
41035630
Multi-material product
Housing: Zinc die-cast Zn...
1:1
3,0
16 / 16
15h6
30
75
47.5
56.2
30
120
40
15.0
9.0
8
263
760
84834023
41035635
41035635
Multi-material product
Housing: Zinc die-cast Zn...
1:1
3,5
16 / 16
18h6
33
85
54.0
65.7
35
135
45
16.0
11.0
9
462
1080
84834023
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성