Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-DRS-06B-3 - Triple-Strand Sprockets DRS with Hub, ISO 06 B-3, Pitch 3/8 x 7/32", Material C45 and cast iron GG25
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Triple-Strand Sprockets
Triple-Sprockets DRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/dreifach-kettenraeder/dreifachkettenraeder_drs_mit_nabe/drs_3-8x7-32.prj},{NB=13112300},{ARTNR=13112300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 06 B-3},{AUSF=DRS},{Z=23},{DA=73.7},{D=69.95},{ND=58},{B=14},{L=40},{GEW=0.00},{RD=6.35},{B1=5.2},{B3=25.6},{C=1},{R3=10},{DZ=58},{ND2=0.0},{ND4=0.0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[kg]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
13110800
13110800
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
8
28.6
24.89
15
6
32
0.00
84839089
13111000
13111000
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
10
34.5
30.82
20
10
32
0.09
84839089
13111100
13111100
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
11
37.5
33.80
22
10
35
0.11
84839089
13111200
13111200
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
12
40.5
36.80
25
10
35
0.15
84839089
13111300
13111300
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
13
43.5
39.80
28
10
35
0.00
84839089
13111400
13111400
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
14
46.5
42.80
31
12
35
0.00
84839089
13111500
13111500
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
15
49.5
45.81
34
12
35
0.00
84839089
13111600
13111600
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
16
52.5
48.82
37
12
35
0.00
84839089
13111700
13111700
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
17
55.5
51.83
40
12
35
0.00
84839089
13111800
13111800
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
18
58.6
54.85
43
12
35
0.00
84839089
13111900
13111900
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
19
61.6
57.87
46
12
35
0.00
84839089
13112000
13112000
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
20
64.6
60.89
49
12
35
0.00
84839089
13112100
13112100
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
21
67.6
63.91
52
16
40
0.00
84839089
13112200
13112200
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
22
70.6
66.93
55
14
40
0.00
84839089
13112300
13112300
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
23
73.7
69.95
58
14
40
0.00
84839089
13112400
13112400
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
24
76.7
72.97
61
14
40
0.00
84839089
13112500
13112500
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
25
79.7
76.00
64
14
40
1.00
84839089
13112600
13112600
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
26
82.7
79.02
67
14
40
1.00
84839089
13112700
13112700
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
27
85.7
82.04
70
14
40
1.00
84839089
13112800
13112800
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
28
88.8
85.07
73
14
40
1.00
84839089
13112900
13112900
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
29
91.8
88.09
76
14
40
1.00
84839089
13113000
13113000
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
30
94.8
91.12
79
14
40
1.00
84839089
13113200
13113200
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
32
100.9
97.17
80
16
40
1.00
84839089
13113500
13113500
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
35
110.0
106.26
85
16
40
2.00
84839089
13113800
13113800
Steel
Steel C45, not hardened
ISO 06 B-3
DRS
38
119.0
115.34
90
16
40
2.00
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성