Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-06B-1 - Sprockets KRS with One-Sided Hub, ISO 06 B-1, Pitch 3/8 x 7/32“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_3-8x7-32.prj},{NB=10112400},{ARTNR=10112400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 06 B-1},{AUSF=KRS},{Z=24},{DA=77.0},{D=72.97},{ND=54},{B=12},{L=28},{GEW=544},{RD=6.35},{B1=5.3},{C=1.0},{R3=10},{H=0},{DK=0},{R2=0.0},{TYP=1},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10110800
10110800
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
8
28.0
24.89
15
8
22
34
84839089
10110900
10110900
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
9
31.0
27.85
18
8
22
43
84839089
10111000
10111000
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
10
34.0
30.82
20
8
22
58
84839089
10111100
10111100
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
11
37.0
33.80
22
8
25
79
84839089
10111200
10111200
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
12
40.0
36.80
25
8
25
101
84839089
10111300
10111300
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
13
43.0
39.79
28
10
25
123
84839089
10111400
10111400
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
14
46.3
42.80
31
10
25
152
84839089
10111500
10111500
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
15
49.3
45.81
34
10
25
184
84839089
10111600
10111600
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
16
52.3
48.82
37
10
28
141
84839089
10111700
10111700
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
17
55.3
51.83
40
10
28
285
84839089
10111800
10111800
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
18
58.3
54.85
43
10
28
230
84839089
10111900
10111900
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
19
61.3
57.87
45
10
28
364
84839089
10112000
10112000
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
20
64.3
60.89
46
10
28
389
84839089
10112100
10112100
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
21
68.0
63.91
48
12
28
416
84839089
10112200
10112200
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
22
71.0
66.93
50
12
28
456
84839089
10112300
10112300
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
23
73.5
69.95
52
12
28
494
84839089
10112400
10112400
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
24
77.0
72.97
54
12
28
544
84839089
10112500
10112500
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
25
80.0
76.00
57
12
28
592
84839089
10112600
10112600
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
26
83.0
79.02
60
12
28
666
84839089
10112700
10112700
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
27
86.0
82.05
60
12
28
680
84839089
10112800
10112800
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
28
89.0
85.07
60
12
28
694
84839089
10112900
10112900
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
29
92.0
88.10
60
12
28
700
84839089
10113000
10113000
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
30
94.7
91.12
60
12
30
767
84839089
10113200
10113200
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
32
101.3
97.17
65
14
30
890
84839089
10113500
10113500
Steel
Steel C45, not hardened
ISO 06 B-1
KRS
35
110.4
106.26
65
14
30
948
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성