Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-RF - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm - 100mm, Stainless
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klemmring_rf.prj},{NB=62399124},{ARTNR=62399124},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), Schraube Edelstahl A2-70},{D1=24},{D2=45},{R=50.8},{B=15},{SDIN912=M6 x 16},{GEW=117},{PPATH=geschl_klr_asmsbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screw DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62399103
62399103
Stainless steel
Stainless steel 1.4305 (A...
3
16
20.7
9
M3 x 8
11
84839089
62399104
62399104
Stainless steel
Stainless steel 1.4305 (A...
4
16
20.7
9
M3 x 8
11
84839089
62399105
62399105
Stainless steel
Stainless steel 1.4305 (A...
5
16
20.7
9
M3 x 8
10
84839089
62399106
62399106
Stainless steel
Stainless steel 1.4305 (A...
6
16
20.7
9
M3 x 8
10
84839089
62399107
62399107
Stainless steel
Stainless steel 1.4305 (A...
7
18
22.4
9
M3 x 8
13
84839089
62399108
62399108
Stainless steel
Stainless steel 1.4305 (A...
8
18
22.4
9
M3 x 8
12
84839089
62399109
62399109
Stainless steel
Stainless steel 1.4305 (A...
9
24
26.0
9
M3 x 8
23
84839089
62399110
62399110
Stainless steel
Stainless steel 1.4305 (A...
10
24
26.0
9
M3 x 8
22
84839089
62399111
62399111
Stainless steel
Stainless steel 1.4305 (A...
11
28
31.8
11
M4 x 12
39
84839089
62399112
62399112
Stainless steel
Stainless steel 1.4305 (A...
12
28
31.8
11
M4 x 12
38
84839089
62399113
62399113
Stainless steel
Stainless steel 1.4305 (A...
13
30
33.9
11
M4 x 12
43
84839089
62399114
62399114
Stainless steel
Stainless steel 1.4305 (A...
14
30
33.9
11
M4 x 12
42
84839089
62399115
62399115
Stainless steel
Stainless steel 1.4305 (A...
15
34
39.4
13
M5 x 14
65
84839089
62399116
62399116
Stainless steel
Stainless steel 1.4305 (A...
16
34
39.4
13
M5 x 14
63
84839089
62399117
62399117
Stainless steel
Stainless steel 1.4305 (A...
17
36
41.1
13
M5 x 14
72
84839089
62399118
62399118
Stainless steel
Stainless steel 1.4305 (A...
18
36
41.1
13
M5 x 14
69
84839089
62399119
62399119
Stainless steel
Stainless steel 1.4305 (A...
19
40
46.4
15
M6 x 16
100
84839089
62399120
62399120
Stainless steel
Stainless steel 1.4305 (A...
20
40
46.4
15
M6 x 16
97
84839089
62399121
62399121
Stainless steel
Stainless steel 1.4305 (A...
21
42
48.1
15
M6 x 16
107
84839089
62399122
62399122
Stainless steel
Stainless steel 1.4305 (A...
22
42
48.1
15
M6 x 16
103
84839089
62399123
62399123
Stainless steel
Stainless steel 1.4305 (A...
23
45
50.8
15
M6 x 16
122
84839089
62399124
62399124
Stainless steel
Stainless steel 1.4305 (A...
24
45
50.8
15
M6 x 16
117
84839089
62399125
62399125
Stainless steel
Stainless steel 1.4305 (A...
25
45
50.8
15
M6 x 16
114
84839089
62399126
62399126
Stainless steel
Stainless steel 1.4305 (A...
26
48
53.5
15
M6 x 18
133
84839089
62399128
62399128
Stainless steel
Stainless steel 1.4305 (A...
28
48
53.5
15
M6 x 18
123
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성