lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-RF - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm - 100mm, Stainless
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klemmring_rf.prj},{NB=62399424},{ARTNR=62399424},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), Schrauben Edelstahl A2-70},{D1=24},{D2=45},{R=50.8},{B=15},{SDIN912=M6 x 16},{GEW=122},{PPATH=get_klr_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screws DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62399403
62399403
Stainless steel
Stainless steel 1.4305 (A...
3
16
20.7
9
M3 x 8
12
84839089
62399404
62399404
Stainless steel
Stainless steel 1.4305 (A...
4
16
20.7
9
M3 x 8
11
84839089
62399405
62399405
Stainless steel
Stainless steel 1.4305 (A...
5
16
20.7
9
M3 x 8
11
84839089
62399406
62399406
Stainless steel
Stainless steel 1.4305 (A...
6
16
20.7
9
M3 x 8
10
84839089
62399407
62399407
Stainless steel
Stainless steel 1.4305 (A...
7
18
22.4
9
M3 x 8
13
84839089
62399408
62399408
Stainless steel
Stainless steel 1.4305 (A...
8
18
22.4
9
M3 x 8
12
84839089
62399409
62399409
Stainless steel
Stainless steel 1.4305 (A...
9
24
26.0
9
M3 x 8
25
84839089
62399410
62399410
Stainless steel
Stainless steel 1.4305 (A...
10
24
26.0
9
M3 x 8
24
84839089
62399411
62399411
Stainless steel
Stainless steel 1.4305 (A...
11
28
31.8
11
M4 x 12
40
84839089
62399412
62399412
Stainless steel
Stainless steel 1.4305 (A...
12
28
31.8
11
M4 x 12
39
84839089
62399413
62399413
Stainless steel
Stainless steel 1.4305 (A...
13
30
33.9
11
M4 x 12
45
84839089
62399414
62399414
Stainless steel
Stainless steel 1.4305 (A...
14
30
33.9
11
M4 x 12
43
84839089
62399415
62399415
Stainless steel
Stainless steel 1.4305 (A...
15
34
39.4
13
M5 x 14
68
84839089
62399416
62399416
Stainless steel
Stainless steel 1.4305 (A...
16
34
39.4
13
M5 x 14
65
84839089
62399417
62399417
Stainless steel
Stainless steel 1.4305 (A...
17
36
41.2
13
M5 x 14
74
84839089
62399418
62399418
Stainless steel
Stainless steel 1.4305 (A...
18
36
41.2
13
M5 x 14
71
84839089
62399419
62399419
Stainless steel
Stainless steel 1.4305 (A...
19
40
46.4
15
M6 x 16
104
84839089
62399420
62399420
Stainless steel
Stainless steel 1.4305 (A...
20
40
46.4
15
M6 x 16
101
84839089
62399421
62399421
Stainless steel
Stainless steel 1.4305 (A...
21
42
48.1
15
M6 x 16
113
84839089
62399422
62399422
Stainless steel
Stainless steel 1.4305 (A...
22
42
48.1
15
M6 x 16
107
84839089
62399423
62399423
Stainless steel
Stainless steel 1.4305 (A...
23
45
50.8
15
M6 x 16
127
84839089
62399424
62399424
Stainless steel
Stainless steel 1.4305 (A...
24
45
50.8
15
M6 x 16
122
84839089
62399425
62399425
Stainless steel
Stainless steel 1.4305 (A...
25
45
50.8
15
M6 x 16
120
84839089
62399426
62399426
Stainless steel
Stainless steel 1.4305 (A...
26
48
53.7
15
M6 x 18
139
84839089
62399428
62399428
Stainless steel
Stainless steel 1.4305 (A...
28
48
53.7
15
M6 x 18
128
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성