Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 703-STELLR-STBR - Adjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703, Steel black oxide finish
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Adjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/stellringe_din703/stellr_din703_stbr.prj},{NB=62389250},{ARTNR=62389250},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, mit 1x Gewindestift mit Innensechskant DIN EN ISO 4027 - 12.9, schwarz},{D1=50},{D2=90},{B=28},{GE=M12},{GEW=96.3},{G=12},{PPATH=din703_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
GE
Thread
[mm]
GEW
Weight kg p. %
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62389220
62389220
Steel, black oxide finish
Steel black oxide finish,...
20
40
20
M8
14.6
84839089
62389225
62389225
Steel, black oxide finish
Steel black oxide finish,...
25
56
22
M10
33.8
84839089
62389230
62389230
Steel, black oxide finish
Steel black oxide finish,...
30
63
22
M10
41.5
84839089
62389235
62389235
Steel, black oxide finish
Steel black oxide finish,...
35
70
22
M10
49.6
84839089
62389240
62389240
Steel, black oxide finish
Steel black oxide finish,...
40
80
28
M12
82.7
84839089
62389245
62389245
Steel, black oxide finish
Steel black oxide finish,...
45
80
28
M12
75.3
84839089
62389250
62389250
Steel, black oxide finish
Steel black oxide finish,...
50
90
28
M12
96.3
84839089
62389255
62389255
Steel, black oxide finish
Steel black oxide finish,...
55
90
28
M12
87.1
84839089
62389260
62389260
Steel, black oxide finish
Steel black oxide finish,...
60
100
28
M12
110.0
84839089
62389265
62389265
Steel, black oxide finish
Steel black oxide finish,...
65
100
28
M12
99.6
84839089
62389270
62389270
Steel, black oxide finish
Steel black oxide finish,...
70
110
32
2 x M16
141.0
84839089
62389275
62389275
Steel, black oxide finish
Steel black oxide finish,...
75
110
32
2 x M16
127.0
84839089
62389280
62389280
Steel, black oxide finish
Steel black oxide finish,...
80
125
32
2 x M16
181.0
84839089
62389285
62389285
Steel, black oxide finish
Steel black oxide finish,...
85
125
32
2 x M16
165.0
84839089
62389290
62389290
Steel, black oxide finish
Steel black oxide finish,...
90
125
32
2 x M16
148.0
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성