lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 705-A-STELLR-RF-SL - Adjusting Rings DIN 705 A, Stainless Steel 1.4305 (AISI 303) , Diameter 3mm to 70mm, with Slotted Set Screw
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Adjusting Rings (Shaft Collars with Set Screw) DIN 705 A
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/stellringe_din705a/stellr_din705a_27434_rf.prj},{NB=62399025},{ARTNR=62399025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), Gewindestift Edelstahl A2-70},{AUSF=mit 1x Gewindestift mit Schlitz DIN EN 27434},{D1=25},{D2=40},{B=16},{SCHR=M8 x 10},{GEW=9.560},{PPATH=stellring_din_705-a_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
SCHR
Screw
[mm]
GEW
Weight
[kg/100 Stück]
CTN
Customs tariff number
ⁿ/ₐ
62399003
62399003
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
3
7
5
M2 x 3
0.123
73182900
62399004
62399004
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
4
8
5
M2,5 x 3
0.145
73182900
62399005
62399005
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
5
10
6
M3 x 4
0.280
73182900
62399006
62399006
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
6
12
8
M4 x 5
0.548
73182900
62399007
62399007
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
7
12
8
M4 x 5
0.488
73182900
62399008
62399008
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
8
16
8
M4 x 6
0.940
73182900
62399009
62399009
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
9
18
10
M5 x 8
1.510
73182900
62399010
62399010
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
10
20
10
M5 x 8
1.850
73182900
62399011
62399011
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
11
20
10
M5 x 8
1.720
73182900
62399012
62399012
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
12
22
12
M6 x 8
2.520
73182900
62399014
62399014
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
14
25
12
M6 x 8
3.170
73182900
62399015
62399015
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
15
25
12
M6 x 8
2.980
73182900
62399016
62399016
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
16
28
12
M6 x 8
3.840
73182900
62399018
62399018
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
18
32
14
M6 x 8
6.000
73182900
62399020
62399020
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
20
32
14
M6 x 8
5.300
73182900
62399022
62399022
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
22
36
14
M6 x 10
6.900
73182900
62399024
62399024
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
24
40
16
M8 x 12
9.560
73182900
62399025
62399025
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
25
40
16
M8 x 10
9.560
73182900
62399026
62399026
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
26
40
16
M8 x 10
9.050
73182900
62399028
62399028
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
28
45
16
M8 x 12
12.200
73182900
62399030
62399030
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
30
45
16
M8 x 10
11.100
73182900
62399032
62399032
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
32
50
16
M8 x 12
14.500
73182900
62399035
62399035
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
35
56
16
M8 x 12
18.700
73182900
62399036
62399036
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
36
56
16
M8 x 12
18.000
73182900
62399038
62399038
Stainless steel
Stainless steel 1.4305 (A...
with 1x Slotted set screw...
38
56
16
M8 x 12
16.700
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성