lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-STL-KP - Ball pillow block KP, light series, zinc die-cast
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/k-stl_kp.prj},{NB=62561200},{ARTNR=62561200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss},{MAT=Gehäuse: Zink-Druckguss, Lagereinsatz: Wälzlagerstahl, Schmierung: Wälzlagerfett},{BEZ=KP 001},{D=12},{A=71},{B=16},{E=56},{G=6},{H=19},{S1=7.0},{W=38},{LK=15.0},{NK=4.0},{LTD=5.2},{LTS=2.5},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl.},{GEW=91},{CTN=84832000},{DG=38},{ADG=24.8},{D1=26.8},{D2=29.9},{AD2=8.0},{TA=2.2},{TYP=1},{PPATH=k_stl_kp_sskp_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
D
d
[mm]
A
a
[mm]
B
b
[mm]
E
e
[mm]
G
g
[mm]
H
h
[mm]
S1
s1
[mm]
W
w
[mm]
LK
Lk
[mm]
NK
Nk
[mm]
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
[kN]
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
[kN]
HW
Note
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62560800
62560800
Zinc die-cast
Housing: Zinc die cast, B...
KP 008
8
55
13
42
5
15
4.8
29
11.5
3.5
4.2
1.6
The axial load rating is ...
60
84832000
62561000
62561000
Zinc die-cast
Housing: Zinc die cast, B...
KP 000
10
67
16
53
6
18
7.0
35
15.0
4.0
4.7
2.0
The axial load rating is ...
77
84832000
62561200
62561200
Zinc die-cast
Housing: Zinc die cast, B...
KP 001
12
71
16
56
6
19
7.0
38
15.0
4.0
5.2
2.5
The axial load rating is ...
91
84832000
62561500
62561500
Zinc die-cast
Housing: Zinc die cast, B...
KP 002
15
80
16
63
7
22
7.0
43
16.5
4.5
5.7
2.9
The axial load rating is ...
125
84832000
62561700
62561700
Zinc die-cast
Housing: Zinc die cast, B...
KP 003
17
85
18
67
7
24
7.0
47
17.5
5.0
6.1
3.4
The axial load rating is ...
156
84832000
62562000
62562000
Zinc die-cast
Housing: Zinc die cast, B...
KP 004
20
100
20
80
9
28
10.0
55
21.0
6.0
9.6
5.2
The axial load rating is ...
230
84832000
62562500
62562500
Zinc die-cast
Housing: Zinc die cast, B...
KP 005
25
112
20
90
10
32
10.0
62
22.5
6.0
10.3
6.0
The axial load rating is ...
294
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성