lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-SS-BR-PU - Stainless steel transport castors, fixed castors with perforated plate, PU bandage
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Transport castors
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/transportrollen/transportr_ss_or.prj},{NB=77763100SS},{ARTNR=77763100SS},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gabel: Edelstahl. Lauffläche: Polyurethan 98 +/-4° Shore A, rot. Radkörper: Kunststoff, verschraubt. Radlagerung: Gleitlager},{AUSF=Edelstahl-Bockrolle mit Lochplatte, Radkörper mit Guss-Polyurethan-Bandage, rot},{D=100},{B=30},{H=127},{A=MIN},{R=MIN},{DD=9},{P=100},{P1=83},{M=80},{M1=62},{N=74},{N1=55},{TK=130},{GEW=0.40},{CTN=83022000},{GBS1=2.5},{VERSION=3},{PPATH=transportr_ss_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
[mm]
B
[mm]
H
[mm]
DD
d
[mm]
P
[mm]
P1
[mm]
M
[mm]
M1
[mm]
N
[mm]
N1
[mm]
TK
Load capacity
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77763080SS
77763080SS
Multi-material product
Fork: Stainless steel,Tre...
Stainless steel fixed cas...
80
28
108
9
100
83
80
62
74
55
100
0.30
83022000
77763100SS
77763100SS
Multi-material product
Fork: Stainless steel,Tre...
Stainless steel fixed cas...
100
30
127
9
100
83
80
62
74
55
130
0.40
83022000
77763125SS
77763125SS
Multi-material product
Fork: Stainless steel,Tre...
Stainless steel fixed cas...
125
32
155
9
100
83
80
62
74
55
130
0.50
83022000
77763150SS
77763150SS
Multi-material product
Fork: Stainless steel,Tre...
Stainless steel fixed cas...
150
35
192
11
135
110
107
83
95
55
200
1.00
83022000
77763200SS
77763200SS
Multi-material product
Fork: Stainless steel,Tre...
Stainless steel fixed cas...
200
45
240
11
135
110
107
83
95
55
200
1.50
83022000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성