Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WS-X46-RF - Precision Shaft Steel, Stainless, Hardened and Ground, Material Stainless Steel 1.4043 (X46Cr13)
MÄDLER
Drive Element
Linear Motion
Precision Shaft Steel with Shaft Support and Precision Shaft Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenunterstuetzung_u_wellenstahl/prae-wellenst_rf_x46.prj},{NB=64799240},{ARTNR=64799240},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4034 (X46Cr13), gehärtet und geschliffen},{D=40h6},{L=1000},{HT=1.5},{GEW=9.864},{DD=40},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Shaft-Ø d
[mm]
L
Length L
[mm]
HT
min. Hardness Depth DIN 13012
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64799206
64799206
Stainless steel
Stainless Steel 1.4043 (X...
6 h6
1000
0.4
0.222
84831095
64799208
64799208
Stainless steel
Stainless Steel 1.4043 (X...
8H6
1000
0.4
0.394
84831095
64799210
64799210
Stainless steel
Stainless Steel 1.4043 (X...
10 h6
1000
0.4
0.616
84831095
64799212
64799212
Stainless steel
Stainless Steel 1.4043 (X...
12 h6
1000
0.6
0.888
84831095
64799214
64799214
Stainless steel
Stainless Steel 1.4043 (X...
14 h6
1000
0.6
1.208
84831095
64799216
64799216
Stainless steel
Stainless Steel 1.4043 (X...
16 h6
1000
0.6
1.578
84831095
64799220
64799220
Stainless steel
Stainless Steel 1.4043 (X...
20 h6
1000
0.9
2.466
84831095
64799225
64799225
Stainless steel
Stainless Steel 1.4043 (X...
25 h6
1000
0.9
3.853
84831095
64799230
64799230
Stainless steel
Stainless Steel 1.4043 (X...
30 h6
1000
0.9
5.549
84831095
64799240
64799240
Stainless steel
Stainless Steel 1.4043 (X...
40h6
1000
1.5
9.864
84831095
64799250
64799250
Stainless steel
Stainless Steel 1.4043 (X...
50 h6
1000
1.5
15.413
84831095
64799308
64799308
Stainless steel
Stainless Steel 1.4043 (X...
8H6
2000
0.4
0.899
84831095
64799310
64799310
Stainless steel
Stainless Steel 1.4043 (X...
10 h6
2000
0.4
1.232
84831095
64799312
64799312
Stainless steel
Stainless Steel 1.4043 (X...
12 h6
2000
0.6
1.776
84831095
64799314
64799314
Stainless steel
Stainless Steel 1.4043 (X...
14 h6
2000
0.6
2.416
84831095
64799316
64799316
Stainless steel
Stainless Steel 1.4043 (X...
16 h6
2000
0.6
3.156
84831095
64799320
64799320
Stainless steel
Stainless Steel 1.4043 (X...
20 h6
2000
0.9
4.932
84831095
64799325
64799325
Stainless steel
Stainless Steel 1.4043 (X...
25 h6
2000
0.9
7.706
84831095
64799330
64799330
Stainless steel
Stainless Steel 1.4043 (X...
30 h6
2000
0.9
11.098
84831095
64799340
64799340
Stainless steel
Stainless Steel 1.4043 (X...
40h6
2000
1.5
11.098
84831095
64799350
64799350
Stainless steel
Stainless Steel 1.4043 (X...
50 h6
2000
1.5
11.098
84831095
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성