Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6340-SCHEIBEN-EX-STARK - Scheiben DIN6340 ( extra stark), Vergütungsstahl gehärtet
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/scheiben_din6340_vgst.prj},{NB=65311200},{ARTNR=65311200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Vergütungsstahl gehärtet},{HW=-},{D1=13.0},{D2=35},{S=5},{FS=M12},{GEW=30},{CTN=73182200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
S
s
[mm]
FS
for Bolt Size
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65310600
65310600
Steel
Tempered steel hardened
-
6.4
17
3
M6
5
73182200
65310800
65310800
Steel
Tempered steel hardened
-
8.4
23
4
M8
11
73182200
65311000
65311000
Steel
Tempered steel hardened
-
10.5
28
4
M10
16
73182200
65311200
65311200
Steel
Tempered steel hardened
-
13.0
35
5
M12
30
73182200
65311400
65311400
Steel
Tempered steel hardened
This size is not part of ...
15.0
40
5
M14
42
73182200
65311600
65311600
Steel
Tempered steel hardened
-
17.0
45
6
M16
60
73182200
65312000
65312000
Steel
Tempered steel hardened
-
21.0
50
6
M20
75
73182200
65312400
65312400
Steel
Tempered steel hardened
-
25.0
60
8
M24
135
73182200
65313000
65313000
Steel
Tempered steel hardened
-
31.0
68
10
M30
230
73182200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성