Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PR-ZST-M1-M3-ST-VZGUG - Precision Gear Racks Made from Steel 16MnCr5, Tooth Area Induction Hardened, Teeth ground
MÄDLER
Drive Element
Precision spur gears and Gear racks
Powered by
CAD모델 선택
{maedler/antriebselemente/praezisions_stirnzahnraeder_zahnstangen/pr_zst_gv_vzgug_m1-3.prj},{NB=22868500},{ARTNR=22868500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5, Zahnbereich induktiv gehärtet 58 ±2 HRC, allseitig geschliffen (einschließlich Verzahnung), Verzahnungsqualität 7h25 },{FLM=Für fortlaufende Montage abgelängt},{M=1.5},{B=15},{HA=15},{H0=13.5},{NL=1000},{IL=998.4±0.30},{GEW=1.56},{Z=212},{TISTL=0.45},{L=998.7},{T0=4.7124},{R=0.20},{TYP=2},{LL=999.026},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Installation version
ⁿ/ₐ
M
Module
ⁿ/ₐ
B
b
[mm]
HA
ha -0,1
[mm]
H0
h0
[mm]
NL
Nominal length L
[mm]
IL
Effective Length
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22468300
22468300
Steel
Steel 16MnCr5, Tooth Area...
Not cut for continuous li...
1.0
15
15
14.0
500
500,0+1
0.81
84839089
22868300
22868300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
1.5
15
15
13.5
500
499,1±0.30
0.78
84839089
22868500
22868500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
1.5
15
15
13.5
1000
998.4±0.30
1.56
84839089
24168300
24168300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
2.0
20
20
18.0
500
502,1±0.30
1.40
84839089
24168500
24168500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
2.0
20
20
18.0
1000
998,5±0.30
2.53
84839089
24368300
24368300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
3.0
25
25
22.0
500
498,9±0.30
2.12
84839089
24368500
24368500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
3.0
25
25
22.0
1000
998,4±0.30
4.22
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성