lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PU-KSR-ERK-SA-A - PU Chain Lubrication Pinions for Single Roller Chains, Axial Lube Port
MÄDLER
Drive Element
Roller Chains
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/pu_cn_src_alp.prj},{NB=68057512},{ARTNR=68057512},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Körper: offenzelliger PU-Schaum; Achse: Edelstahl; Kettenritzel: PA},{DINISO=12 B-1},{Z=8},{DA=55},{D=49.78},{D1=36},{B=71.2},{B1=5},{B2=30.0},{B3=29},{F=55.5},{G1=M6},{G2=M10},{SW=15},{GEW=80},{CTN=84799070},{NDMG1=6.000},{PITCH=0.000},{NDMG2=10.000},{X2=19.600},{X3=16.200},{F1=2.200},{F2=1.200},{LX1=1.200},{LX2=3.600},{R=8.600},{H1=2.500},{D3=27.000},{L=1.200},{L1=5.700},{SW1=3.000},{SWD=2.300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
D1
d1
[mm]
B
b
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3
b3
[mm]
F
f
[mm]
G1
g1
[mm]
G2
g2
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68057508
68057508
Multi-material product
Body: Open-cell PU foam; ...
08 B-1
12
53
49.07
39
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057510
68057510
Multi-material product
Body: Open-cell PU foam; ...
10 B-1
10
55
51.37
39
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057512
68057512
Multi-material product
Body: Open-cell PU foam; ...
12 B-1
8
55
49.78
36
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057516
68057516
Multi-material product
Body: Open-cell PU foam; ...
16 B-1
8
75
66.37
48
81.2
10
30.0
40
60.5
M6
M10
15
90
84799070
68057520
68057520
Multi-material product
Body: Open-cell PU foam; ...
20 B-1
8
90
82.97
59
116.4
10
49.1
50
90.7
M10x1
M16
24
350
84799070
68057524
68057524
Multi-material product
Body: Open-cell PU foam; ...
24 B-1
10
138
123.29
93
126.4
20
49.1
60
95.7
M10x1
M16
24
800
84799070
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성